Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors

Thermocouple Probes with Molded Miniature Connectors

Configurable quick disconnect immersion thermocouple probes with integrated molded miniature connectors. Available in various thermocouple types, diameters and lengths.

Self-Adhesive Silicone Molded Surface Thermocouples

General use thermocouples molded into silicone rubber with self-adhesive backing for easily measuring the temperatures of curved or flat surfaces up to 200°C.

Cement-On Polyimide Fast Response Surface Thermocouples

Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.

Waterproof Thermocouple Data Logging System with Remote Probe

Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.

Magnetic Mount Thermocouples for Ferrous Metal Surfaces

Thermocouple sensors with magnetic housings and spring-loaded thermocouple band ideal for easily mounting to and measuring the surface temperature of ferrous metals.

Small Diameter Immersion Thermocouple Probes with PFA cable

Configurable thermocouples with 0.010", 0.020", 0.032", or 0.040" diameter probes, metal transition joints and PFA insulated extension wires.

Pipe Clamp Thermocouple for 0.25" to 1.4" Diameter Pipes

Clamp-type thermocouple sensor ideal for easily measuring the surface temperature of pipes ranging from 0.25" to 1.4" in diameter. Use with a handheld temperature meter.

Self-Adhesive Polyimide Fast Response Surface Thermocouples

General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.

Thermocouple Industrial Style Protection Heads

Industrial protection heads are available in a variety of materials, are compatible with various probe diameters & can use transmitters. Available in single or dual elements.

Handheld Thermocouple Probes with Fixed Length or Retractable Cable

Utility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.

Thermocouple Probes with Industrial Protection Heads Choices

Many industrial heads to choose from with 1/2" NPT mounting threads with standard and configurable thermocouple probe options including types K, T, J, E and N.

8 Channel Handheld Thermocouple Thermometer/Data Logger

The portable OM-HL-EH-TC logger is a high-speed, eight-channel handheld thermometer/data logger with a large LCD display, that supports all 8 types of thermocouple inputs.

Dual Element Thermocouple Probes with Standard Size Connectors

Quick disconnect dual element thermocouple probes with standard size connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.

Thermocouple Probes with a Compact Transition to Lead Wire

Small diameter (0.062" or less) thermocouple probes with a compact transition joint between the probe and PFA or Fiberglass extension cable. Use where space is limited.

Standard Size Thermocouple Connectors

Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Comes standard with write-on tag for easy labeling.

Cable Clamp Miniature Thermocouple Connectors

Miniature, flat 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cables or instrumentation.

Searching for your items
en-US
en
Save Configuration