Added to Your Shopping Cart
2 channel handheld K and J type thermocouple thermometer with wireless or USB datalogging connections. 0.1 resolution, 1 second sample rate and dual reading display.
Added to Your Shopping Cart
1 Channel K, J, T, E, R, S, N thermocouple meter with ±0.25% of reading accuracy. Water and shock resistant. Long battery life with 9V battery.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
Added to Your Shopping Cart
NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.
Added to Your Shopping Cart
8 types of thermocouple signals, K, J, T, E, R, S, N, B. Simple data logging functionality available on the device up to 1,000 time stamped records and unlimited on the App.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger with type K and J thermocouples. 0.1 resolution and dual input display with USB output.
Added to Your Shopping Cart
1 and 2 channel options for K, J, T, E & S thermocouple types. NEMA-4X water and splash resistant. Measure from -210°C to 1,767°C with ±0.1% of reading accuracy.
Added to Your Shopping Cart
Threaded thermowells are available in straight and step down shanks. Ideal for 1/4 inch diameter elements. Click here to shop more thermowells.
Added to Your Shopping Cart
RD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
Added to Your Shopping Cart
K type thermocouple meter measuring from -100°C to 850°C with ±0.3% of reading accuracy. Measurement interval at 1.5 seconds and 3 AAA batteries for 300 hours of use.
Added to Your Shopping Cart
The OM-140 Series are low-cost USB temperature & humidity data loggers capable of unattended logging of ambient temperature and relative humidity.
Added to Your Shopping Cart
The HHF-SD1 combination hot wire and standard thermistor anemometer with SD card data logger has multiple features that make it suitable for many applications.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with an M8 connector molded onto the probe. Available in 304SS or Inconel sheaths and a variety of diameters and lengths
Added to Your Shopping Cart
Epoxy encapsulated RTD sensors in small stainless steel disc-shaped housings ideal for measuring surface temperatures up to 230°C. Glue, epoxy, or cement onto a flat surface.
Added to Your Shopping Cart
Thermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.
Added to Your Shopping Cart
Class A, pt100 RTD immersion probes with 1/8" NPT mounting threads. 40 inch long PFA insulated lead wires and 3-prong connector come standard.
Added to Your Shopping Cart
Threaded thermowells have a bore diameter of 0.260" with a tapered shank. Ideal for 1/4 inch diameter elements. Click here to shop more.
Added to Your Shopping Cart
Threaded thermowells have a bore diameter of 0.385" with a tapered shank. Ideal for 3/8 inch diameter elements. Click here to shop more.
Added to Your Shopping Cart
The OPNE series of test plugs can be installed in a line at recommended test points to protect the valve until an instrument is temporarily installed for readings.
Added to Your Shopping Cart
Threaded thermowells have a bore diameter of 0.260" with a straight shank & lagging extension. Ideal for 1/4" Dia elements. Click here to see more.