Added to Your Shopping Cart
The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.
Added to Your Shopping Cart
The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software
Added to Your Shopping Cart
The LVU800 Series 2-wire ultrasonic transmitter provides non-contact level measurement up to 32' and is ideally suited for challenging ultrapure, corrosive, or waste liquids.
Added to Your Shopping Cart
LVR20 and LVR30 liquid level sensors have a voltage divider network that incorporates a reed switch array sensitive to the position of the magnetic float.
Added to Your Shopping Cart
The intrinsically safe 3" ANSI Flanged pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA analog and HART digital signal output
Added to Your Shopping Cart
The intrinsically safe 1 1/2", 3" Horn Antenna radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital signal output.
Added to Your Shopping Cart
The general purpose 1 1/2" NPT 3" Horn Antenna pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog output.
Added to Your Shopping Cart
The Intrinsically safe 1" NPT, 4.88" Antenna pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA analog and HART digital output
Added to Your Shopping Cart
The general purpose 3" ANSI Flanged pulse radar transmitter provides continuous level measurement up to 65.6’ (20m) with a 4-20 mA analog output.
Added to Your Shopping Cart
The intrinsically safe 1 1/2" NPT, pulse radar transmitter for solids provides continuous level measurement up to 49.2’ with a 4-20 mA analog and HART digital output.
Added to Your Shopping Cart
The intrinsically safe 4" Gimble Flanged radar transmitter for solids provides continuous level measurement up to 229.7’ (70m) with a 4-20 mA analog and HART digital output.
Added to Your Shopping Cart
The LVRD500 Series is designed for applications requiring non-contact liquid level measurement.
Added to Your Shopping Cart
ALTA ultrasonic sensors can be used in a variety of applications for measuring distances between the sensor and objects in its path or as a level sensor
Added to Your Shopping Cart
The DPU91 transmitter provides a single channel interface for many different parameters including flow, pH/ORP, conductivity/resistivity, salinity and temperature.
Added to Your Shopping Cart
UMR14 Sensors contain a rugged transducer potted in a stainless steel housing. Outputs respond to measured distance and non-contact technology means nothing touches your materials
Added to Your Shopping Cart
The LVU150 ultrasonic sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. Provides a resistance to vapor and turbulence.
Added to Your Shopping Cart
Loop powered 4-20 milliamp output transmitter with ABS/Polycarbonate enclosure and two on-display alarms. Includes fixed or spring loaded RTD probe.
Added to Your Shopping Cart
The TX31 is a 2 wire head mount process transmitter that converts thermocouples to process signals. Model specific TC type, loop powered. DIP switch range setting.
Added to Your Shopping Cart
ALTA wireless light meters measure the intensity of light in lux. Perfect for light sensitive applications like museum and art gallery light monitoring
Added to Your Shopping Cart
The LVCN-50 Series proportional controller is both a proportional and an on/off controller. It can easily program up to three continuous process setpoints and has a numerical display.