Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Gas Turbine and Transmitter Systems with ATEX Enclosure

Gas Turbine and Transmitter Systems with ATEX Enclosures

$3,382.10

Item# SYS/FTBG-102/FLSC-C3

In stock

Lead Time (If not in stock): 8 weeks
Gas Turbine and Transmitter Systems with ATEX Enclosures SYS/FTBG-102/FLSC-C3 SYS/FTBG-102/FLSC-C3
  • Outstanding Accuracy
  • Hybrid Ceramic Bearings for Superior Life
  • DC or AC (Optional) Power
  • Pulse and Analog Output

SYS/FTBG-102/FLSC-C3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Operating Pressure
Process Connection Size
Category
Media type
Accuracy
Output Signal
Max Process Temperature
Wetted Materials
Process Connection Type
Display
Features


  • Accuracy Value ±0.02% of full scale
  • Maximum Ambient Temperature 149°C (300°F)
  • Output Signal 4 to 20 mA
  • Minimum Ambient Temperature -157°C (-250°F)
  • Power Source 13 to 30 Vdc standard
OMEGA’s high accuracy Gas Turbine Series measures the volumetric flow of gas through a pipeline. Gas flowing through the meter turns the turbine rotor at an angular velocity which is proportional to the velocity of the gas being measured. As the turbine rotor turns, the rotor blades pass a non-intrusive pickup coil that generates an electrical signal, referred to as a pulse. Each pulse represents a specific volume of gas (i.e. ACF/AM3). The totalization of these pulses results in the total volumetric flow. The total volume can be converted to mass flow total (SCF or NM3) using reference conditions and base density, or by applying various correction techniques. Standard calibrations for these gas turbine systems are performed at a reference density of 0.1 lb/Ft3. A 10-point calibration certificate (traceable to NIST or other recognized national laboratory) is supplied with each meter. Standard calibration includes a calculated K-factor for gas that is derived from a 10-point NIST calibration for water. Calibrations at customer’s actual operating densities can be performed with special order. OMEGA’s gas turbine flowmeters offer high accuracy measurement of gases for a wide variety of applications, including fiscal measurement, plant cost allocation, energy consumption/conservation, etc. These gas turbine systems are suitable for all non-corrosive gases such as natural gas, air and nitrogen. Special versions of this series are available for use on corrosive gases, such as “off-gas” and feature NACEMR175 trim and self-lubricated ceramic ball bearings. Contact OMEGA for further details. An OMEGA™ gas turbine flowmeter should be chosen so that it is operated within its most accurate range. The capacity of a turbine flowmeter is based on the actual volumetric flow rate and is expressed as actual cubic feet (ACF) or actual cubic meters (AM3). The lower limit of operation is a function of the gas density and velocity.

SPECIFICATIONS (TURBINE)
Over-range: 150% of maximum flow (intermittently)
Turn Down Range: Dependent on gas density at user’s operating conditions
Linearity: ±1% of reading typical
Repeatability: ±0.25% over tabulated repeatable range
Available Temperature Range: -157 to 149°C (-250 to 300°F) continuous
End Fittings (Standard): NPT
Bearing Styles: Self-lubricating, ceramic hybrid ball bearings
Materials: 316/316L dual rated stainless steel with 17.4 pH rotor

SPECIFICATIONS (SIGNAL CONDITIONER)
Input Signal Type: MCP pickup
Input Frequency Range: 0.2 Hz to 4 KHz
Signal Level: 10 mV rms to 30 Vdc
Power Supply: 13 to 30 Vdc standard, 100 to 240 Vac (-AC) (optional), reverse polarity protection
Analog Output: 4 to 20 mA, 1 to 5V, 24 mA overflow condition (dip switch selectable)
Load Resistance: Max 650 Ù @ 24 Vdc
Accuracy: °0.02% of full scale
Temperature Drift: 40 ppm/°C
Pulse Output: 0 to 5V Recommended Minimum Load
Resistance: 50 KÙ
Pulse Scaling: Divide by 1,10,100 per flow unit of measure
Hi/Lo Alarm (Optional): Relay (2A, 30 Vdc), 0 to 5V, open collector (0.5A, 30V)
Communications: RS232 port for configuration and diagnostics
Linearization: Up to 20 points
Operating Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 0 to 90% non-condensing
Enclosure: Extruded aluminum explosion-proof ATEX
Port: 3/4-14 NPT
Regulatory: CE compliant
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 4 to 20 mA signal conditioner for gas turbine system only
$1,214.09
0 In Stock
Replacement 4 to 20 mA signal conditioner with optional high/low alarm for gas turbine system only
$1,539.29
0 In Stock
Accessories
9-pin D connector to transmitter Molex
$46.85
2 In Stock
Software & Accessories
USB to RS232 converter
$26.11
73 In Stock
en-US
en
Save Configuration