text.skipToContent text.skipToNavigation

1:2 FOV , Type K, 20°C (70°F) to 90°C (190°F)

$120.11

Item# OS36SM-K-140F

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $120.11
5-9 $114.10
10-24 $111.70
25-49 $106.90
50-99 $104.50
100+ $102.09

In stock

Lead Time ( If not in Stock): 5 weeks

1:2 FOV , Type K, 20°C (70°F) to 90°C (190°F) OS36SM-K-140F OS36SM-K-140F
1:2 FOV , Type K, 20C (70F) to 90C (190F) is rated 1.0 out of 5 by 1.
  • y_2020, m_9, d_26, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS36SM-K-140F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • No Thermal Mass Errors
  • No Moving Parts
  • Self-Powered with No Internal or External Power Requirements
  • No Frictional Heat Errors for Moving Surfaces
  • Temperature Compensated
  • Use with HHM290 Super Meter
  • Available with GMP or GST Low Noise Thermocouple Connector

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Output
Spectral Response
Response Time
Intrisically Safe


Product Specs

The unique OS36SM IR t/cTM brings together the economical thermocouple with the advantages of non-contact temperature measurement. The OS36SM produces a thermocouple output signal that can be used with the HHM290.

SPECIFICATIONS
Ambient Temperature Range: -20 to 85°C (-4 to 100°F) internal case temperature
Storage Temperature Range: -20 to 85°C (-4 to 100°F)
Field of View of Sensing Element:
1:2 (distance:spot)
Minimum spot size: 3 mm (0.1") @ zero distance
Dominant Spectral Response: 6.5 to 14 microns
Output Sensor: Type K thermocouple
Impedance: 20 to 60 k? (varies depending on temperature range)
    Compatibility Note: This unit’s extremely high impedance output may not allow it to be used with some meters
Emissivity: 0.90 fixed
Measurement Type: Thermopile Response Time (95% of Step
Change): 150 ms Accuracy (Interchangeability): 1% under factory calibration conditions
Housing: 303 SS
Cable Assembly: 1 m (36") 30 AWG solid wire with glass braid insulation and tin/copper overbraid
Humidity: non-condensing
Power Requirements: None
Sealed: Hermetically; exceeds NEMA 4 and 4X (IP65 and 66) ratings
Weight: Approx 30 g (1 oz)
Optional Air Purge Jacket(OS36SM-APJ):
Dimensions: 9.5 OD x 76 mm L (0.38 x 3")
Easy Mounting: Slip on and tighten mounting ring

Rated 1 out of 5 by from Cable fails for application with movement Product works well but the wired connection to the sensor fails where it connects to sensor housing. If your application has any movement choose a different sensor as any stress on the cable will eventually cause it to fail. 3 out of 5 of my sensors have failed this way.
Date published: 2018-08-22
  • y_2020, m_9, d_26, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS36SM-K-140F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration