Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rugged Infrared Non-Contact Temperature Sensor

  • CE Approved

Item# OS36-3-RF-Series

In stock

Lead Time (If not in stock): 0 week
Rugged Infrared Non-Contact Temperature Sensor OS36-3-RF-Series OS36-3-RF-Series
  • High Quality Infrared Thermocouple
  • All Stainless Steel Construction Can Withstand Harsh Environments
  • NEMA 4X (IP67) Rated
  • Non-Contact, Sanitary, No Cross Contamination


  • Housing Material Stainless Steel
  • Emissivity 0.90
  • Maximum Ambient Temperature 38°C (100°F)
  • Maximum Storage Temperature 38°C (100°F)
  • Minimum Storage Temperature -18°C (0°F)
  • Repeatability ±1% of reading Ambient Operating Temperature: -18 to 38°C (0 to 100°F)
  • Measurement Type Temperature
  • Sensor Diameter 12.7 mm (1/2 in)
  • Measurement Units °C
  • Sensor Length 44.7 mm (1.76 in)
  • Temperature Accuracy ±3.5ºF of reading
The OS36-3-RF is idea for use in refrigerated foods environments. Highly reliable (minimal downtime), hermetically sealed, immersible for wash downs, with built-in air purge. No span or zero adjustment necessary. The inline design requires no mechanical support. Calibrated for food temperature range -18 to 38ºC (0 to 100ºF). The model features a 3:1 (17°) with a minimum spot size of 6 mm (0.25").

SPECIFICATIONS
Temperature Range: -18 to 38°C (0 to 100°F)
Analog Output: 0 to 10 Vdc
Power Requirements: 24 Vdc (±5%)
Accuracy: ±3.5ºF of reading
Repeatability: ±1% of reading Ambient Operating Temperature: -18 to 38°C (0 to 100°F)
Storage Temperature: -18 to 38°C (0 to 100°F)
Dimensions: 12.7 OD x 44.7 L mm (0.50 x 1.76") PFA coated lead wires
Transmitter Housing: Stainless Steel, hermetically sealed meets or exceeds all applicable NEMA ratings. Housing electrically isolated from signal
Environmental: Hermetically sealed, exceeds NEMA 4X (IP67), CE and RoHS rated
Spectral Response Time: 6.5 to 14 microns
Emissivity: 0.90
Response Time (95% of Step Change): 250 msec (10 Hz bandwidth)
Field of View: 3:1 (17°)
Minimum Spot Size: 6 mm (0.25")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration