Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient + 5°C to 450°C Temperature Dry Block Calibrator

Portable Dry Block Calibrator with Multiple Well Insert
  • RoHS Icon
  • CE Approved

$3,404.39

Item# DBCL-400-120

In stock

Lead Time (If not in stock): 8 weeks
Portable Dry Block Calibrator with Multiple Well Insert DBCL-400-120 DBCL-400-120
  • Maximum temperature of 450°C (850°F)
  • Minimum temperature of 5°C (9°F) above ambient
  • An independent over-temperature cutout, 470°C (875°F)
  • Heat up time 25° C to 400°C with stability at 12 minutes

DBCL-400-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Style
Communications Protocol
Additional Features


  • Maximum Ambient Temperature 40°C (104°F)
  • Maximum Temperature Measurement Ambient 450°C (850°F)
  • Measurement Units °C or °F
  • Minimum Ambient Temperature 5°C (9°F)
  • Minimum Temperature Measurement Ambient 5°C (9°F)
  • Supply Frequency 230V, 50/60 HZ, 900W

The DBCL400 calibrator provides a safe, dry, constant temperature source for checking and calibrating a wide range of temperature sensors, systems, indicators and thermometers. It is fast and economical and can be used either on a bench top or as a portable field unit. The weight of the unit is only 11 pounds/5 kilograms. The unit covers the temperature range from 5°C above ambient up to 450°C using a machined aluminum block as the heat transfer medium. The temperature control circuit is built into the unit and includes over-temperature limit protection.

OMEGA DBCL-400 Dry Block Calibrator

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Where can I find the technical sheet of this equipment? what is the size of the well? what would be the size of the inserts?

Asked by: Efra80
Hi Efra_80 Thank you for the inquiry. Manual includes specifications. Unit includes "Multiwell insert" detailed in the manual. Well depth is 4.5 inches. https://assets.omega.com/manuals/DBCL-400-Manuals.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-12-04

Is the calibration NIST-traceable?

Asked by: Kate27
Thank you for your inquiry Kate27. This calibrator does not provide a NIST traceable calibration. However, this calibrator can be offered with a NIST calibration certificate.
Answered by: Application Engineer SP
Date published: 2022-06-23

Item# DBCL-400-240, are we correct that when we order this, it has been included "multiwell insert accessories"?

Asked by: puspo
Hi Puspo, Thank you for the inquiry. Yes, the multiwell insert is included with the calibrator. Multiwell insert 1/8, 3/16, ¼, 5/16 & 3/8” holes Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-18

Has this been CL or NRTL reviewed and approved?

Asked by: kentk
Hi kentk, Thank you for the inquiry. This device is not UL or similar 3rd party certified. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-03-11
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DBCL-400-120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Insert to accept 5 x ¼” diameter probes
$475.92
2 In Stock
Insert to accept 2 x ¼” and 2 x 3/8” diameter probes
$492.98
0 In Stock
Insert to accept 2 x ¼” and 2 x ½” diameter probes
$502.66
0 In Stock
Insert to accept 1 x ¼” diameter probes
$492.98
0 In Stock
Insert blank
$412.43
1 In Stock
Insert to accept 1 x 9/16” and 1 x ¼” diameter probes
$492.98
2 In Stock
Insert to accept 1 x 5/8” and 1 x ¼” diameter probes
$492.98
2 In Stock
Insert to accept 1 x 11/16” and 1 x ¼” diameter probes
$502.66
2 In Stock
Insert to accept 1 x ¾” and 1 x ¼” diameter probes
$492.98
2 In Stock
Soft sided carrying case with pockets for inserts
$494.58
0 In Stock
en-US
en
Save Configuration