Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

24 Inch Long Cartridge Heater

Incoloy Cartridge Heater 0.375" OD 1.25 - 24" Long

Incoloy cartridge heater with 0.375" outer diameter and sheath lengths 1.25 to 24", max temperature 1400°F, designed for hot plates, sealing operations and more.

321 Stainless Steel Cartridge Heater 0.375" OD 1 - 24" Long

321 Stainless steel cartridge heater with 0.375" outer diameter and sheath lengths 1 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.

304 Stainless Steel Cartridge Heater 0.38" OD 1.5 - 24" Long

304 Stainless steel cartridge heater 0.375" outer diameter and sheath lengths 1.5 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.

304 Stainless Steel Cartridge Heater 1" OD 3 - 24" Long

304 Stainless steel cartridge heater with 1" outer diameter and sheath lengths 3 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.

304 Stainless Steel Cartridge Heater 1.3" OD 3.3 - 24" Long

304 Stainless steel cartridge heater 0.125" outer diameter and sheath lengths 3.25 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.

304 Stainless Steel Cartridge Heater 0.938" OD 3 - 24" Long

304 Stainless steel cartridge heater with 0.938" outer diameter and sheath lengths 3 to 24", max temperature 1200°F, corrosion resistant, used for pressure vessels and more.

Searching for your items
en-US
en
Save Configuration