Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Compact Transducer

OEM Style, Compact Pressure Transducers with Cable | PX180B

The PX180 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.

View Specs
OEM Style, Compact, Vacuum and Absolute Pressure Transducers

The PX480 series are compact and rugged with vacuum, absolute, and gauge pressure, current and voltage outputs to integrate with a variety of industrial and OEM applications.

View Specs
Compact, Low Pressure Transducers for Clean Gases

The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.

View Specs
Compact, Ultra Low Pressure Transducers for Clean Gases

The PX160 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.

View Specs
Compact, Intrinsically Safe Pressure Transducers

The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.

View Specs
Compact, Differential, Low Pressure Transducers

The PX165 series measures differential pressure in low and ultra low ranges, down to 0.25 inches of water. Their compact size is also ideal for board mounted applications.

View Specs
OEM Style, Compact Pressure Transducers with Cable | PX190

The PX190 series are compact, rugged, and cost effective with both current and voltage outputs to integrate with a variety of industrial and OEM applications.

View Specs

Searching for your items
en-US
en
Save Configuration