Call us at 1-888-826-6342
SV-3300 Series 2-way solenoid valves are direct-acting valves featuring brass, construction and FKM seal material. The temperature range from 14 to 280°F
View SpecsSV3200 Series 2-way solenoid valves are direct-acting valves featuring stainless steel construction and PTFE seal material.
View SpecsSV170 Series 2-way, 316 SS solenoid valves have a temperature range of -14 to 280°F and the FKM O-ring make these valves ideal for many aggressive liquids and gases.
View SpecsSV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of 14 to 280°F
View SpecsThe SV4100 and SV4300 Series are direct acting solenoid valves that have a brass body and a FKM seal material ideal for neutral media such as compressed air, inert gas, water
View SpecsThe SVH-140 is great for a wide range of flow rates, temperatures, and a wide range of fluids and gases. It is good for applications that need to control higher pressures.
View Specs