Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Back To Top

Thermocouple Probe

T-Handle Penetration Thermocouple Probe

T style probe construction with a pointed penetration tip provides the means for inserting this thermocouple probe into fruit, vegetable, grain and other similar materials.

View Specs
Thermocouple Handle Probes for High Temperature Surfaces

Thermocouple handle probes feature a spring-loaded thermocouple band and compact sensor design. Made from high temperature materials for measuring surface temps up to 760°C.

View Specs
Round Face Thermocouple Handle Probes for Stationary Surfaces

Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.

View Specs
Omega Link M12 Modular Thermocouple and RTD Temperature Smart Probe

The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.

View Specs
Thin Leaf-Type Thermocouple Handle Probes for Flat Surfaces

Thermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.

View Specs
Temperature Reference Probes for Thermocouple Calibration

Temperature Reference Probes for use in Reference Chambers are available for all standard calibrations with 12", 24", or 36" leads.

View Specs
Thermocouple Probes with PFA Insulated Lead Wire

Configurable thermocouple probes with PFA insulated cable that is rated to 260°C. Available in Stainless Steel, Inconel, and Omegaclad XL sheaths.

View Specs
High Temp Low Drift Thermocouple Probes with Mini Connectors

Mini quick disconnect thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.

View Specs
Thermocouple Probes with Mounting Threads and M12 Connectors

Thermocouple probes with M12 connector plug and compensated TC pins. Various stainless steel mounting threads available. Connectors rated for use to 85°C.

View Specs
Extreme Temperature Exotic Thermocouple Probes

Thermocouple probe assemblies made with exotic sheath materials for extreme temperature applications up to 2315°C. Available in type R, S, B, C, and D calibrations.

View Specs
Thermocouple Probes with Standard Size Ceramic Connectors

Configurable quick disconnect thermocouple probes with high temp ceramic connector that is rated for use to 650°C. Multiple sheath materials, sizes and options available.

View Specs
Dual Element Thermocouple Probes with Miniature Connectors

Quick disconnect dual element thermocouple probes with miniature connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.

View Specs
Thermocouple Probes with Lead Wire & Compact Transition

Small diameter (0.062" or less) thermocouple probes with PFA or Fiberglass extension cable and a compact transition joint. Use where space is limited.

View Specs
Thermocouple Probes with Lead Wire & Molded Mini Transition

Configurable thermocouple probes with lead wire. Molded transition joint from probe to cable is miniature (260°C max). Probe diameters range from .010" to .125".

View Specs
Thermocouple Probes with High Temperature M12 Connector

Thermocouple probes with M12 connector plug molded to the probe and compensated TC pins. Connectors rated for use up to 260°C. Available with 1 or 2 TC elements.

View Specs
Mineral Insulated Metal Sheath Thermocouple Probes with Bare Leads

Metal sheathed, mineral insulated thermocouple probes with completed sensing end and bare lead wires. Typically used as a component of a larger assembly.

View Specs
Thermocouple Probes with Removable Miniature Connectors

Configurable quick disconnect immersion thermocouple probes with removable miniature connectors. Available in various thermocouple types, diameters and lengths.

View Specs
Thermocouple Probes with Lead Wire & Molded Transition

Configurable thermocouple probes with lead wire. Standard size transition joint from probe to cable is molded (260°C max). Probe diameters range from .062" to .250".

View Specs
Thermocouple Probes with Miniature Ceramic Connectors

Configurable quick disconnect thermocouple probes with high temp mini ceramic connector that is rated for use to 650°C. Many sheath materials, sizes and options available.

View Specs
Low Noise Thermocouple Probes with Miniature Connectors

Probes with a connector that provides a ground connection from the sheath through the miniature connector to your instrument to help reduce or eliminate electrical noise.

View Specs

Searching for your items
en-US
en
Save Configuration