Heavy Duty Bolt-On Washer Thermocouple Assemblies

$36.39

Item# WTE-HD-72-OSTW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $36.39
10-24 $34.57
25-99 $32.75
100-499 $30.93
500-999 $29.11
1000+ $27.29

In stock

Lead Time ( If not in Stock): 2 weeks

Heavy Duty Bolt-On Washer Thermocouple Assemblies WTE-HD-72-OSTW-M WTE-HD-72-OSTW-M
Heavy Duty Bolt-On Washer Thermocouple Assemblies is rated 5.0 out of 5 by 3.
  • y_2019, m_10, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_WTE-HD-72-OSTW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 182ms
  • REVIEWS, PRODUCT
  • 6 ft. 304 Stainless Steel Armor Cable
  • Available with Stripped Leads or OSTW Connector
  • 0.275" Flexible Cable O.D.
  • 0.260" Washer I.D.
  • J, K, T, and E Thermocouple

Product info

Category
Thermocouple
Thermocouple Type
E
Process Temperature Range
0 to 482°C (32 to 900°F)
Sensor Application
Bolt-On
Cable Insulation
Fiberglass with Armored Cable
Termination Connection Type
Standard Connector
Cable Length
72 in
Color Code Standard
ANSI (Standard)
Probe Diameter
1/4 or M6 Screw
Probe Length
304 Stainless Steel
Minimum Temperature Measurement
72 in
Features
Not Applicable

Product Specs

Rugged thermocouple, for surface mount applications, has a washer mounting surface and an overall dimension of 0.680" O.D., with a 0.260" mounting hole of 304 SS material. Attached to the mounting surface: 6' of 304 SS flexible armor cable with stripped wire ends. Armor cable has 0.275" O.D., with 0.070" washer thickness. Standard male connectors are available for cold-end termination. Rated to 480°C (900°F).

Rated 5 out of 5 by from Very satisfied Exactly what I needed to complete my installation, works great.
Date published: 2015-12-12
Rated 5 out of 5 by from It does the job very well It wasn't exactly what I wanted, but it works well.
Date published: 2018-05-04
Rated 5 out of 5 by from exacytely what we needed And we received our order so fast. thank you so much!
Date published: 2016-04-11
  • y_2019, m_10, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_WTE-HD-72-OSTW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 150ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration