Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adaptors & Bushings

OMEGALOK™ Adaptors, Fittings & Bushings

$35.06

Item# RB-12-18-SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $35.06
10-24 $33.31
25-49 $32.61
50-99 $31.20
100-199 $30.50
200+ $29.80

In stock

Lead Time (If not in stock): 4 weeks
OMEGALOK™ Adaptors, Fittings & Bushings RB-12-18-SS RB-12-18-SS
  • Rugged Design
  • Available in Stainless- Steel, Brass, or Carbon Steel
  • Reduce Down to 1/8" NPT
  • Adapt Up to 1" NPT

RB-12-18-SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Gender
Additional Features
Connector Style
RoHS Compliant


Adapters and Bushings
NPT Thread "B"
Hex
"A"
IN
Brass
Model No.
Stainless Steel
Model No.
Male Female
Reducing adapters
1/81/41 1/81.50RA-18-14-BRRA-18-14-SS
1/81/21 1/81.50RA-18-12-BRRA-18-12-SS
1/41/21 1/81.69RA-14-12-BRRA-14-12-SS
7/16-201/41 1/81.94RA-716-14-BRRA-716-14-SS
1/23/41 3/81.94RA-12-34-BRRA-12-34-SS
1/211 5/82.16N/ARA-12- 1-SS
Reducing Bushings
1/41/87/81.09RB-14-18-BRRB-14-18-SS
1/21/87/81.09RB-12-18-BRRB-12-18-SS
1/21/47/81.09RB-12-14-BRRB-12-14-SS
3/41/21 1/81.17RB-34-12-BRRB-34-12-SS
11/21 3/81.36RB- 1-12-BRRB-1-12-SS
13/41 3/81.36RB- 1-34-BRRB-1-34-SS
1 1/43/41 3/41.48RB-114-34CS
1 1/411 3/41.48RB-114-1CS
1 1/2121.56RB-112-1-CS


Replacement Ferrules - (pkg of 10)
Protection
Tube
O.D.
Brass Stainless
Steel
PTFE
1/16"B-FER-1/16SS-FER-1/16T-FER-1/16
1/8"B-FER-1/8SS-FER-1/8T-FER-1/8
3/16"B-FER-3/16SS-FER-3/16T-FER-3/16
1/4"B-FER-1/4SS-FER-1/4T-FER-1/4
5/16"B-FER-5/16SS-FER-5/16T-FER-5/16
3/8"B-FER-3/8SS-FER-3/8T-FER-3/8
1/2"B-FER-1/2SS-FER-1/2T-FER-1/12
*NOTE: PTFE can only be used with stainless steel compression fittings.

Compression Fittings
Protection
Tube
O.D.
Male
Th's
NPT)
Length
"A"
IN.
Brass
Model No.
316 Stainless Steel
Model No.
1/16"1/16".97N/ASSLK-116-116
1/16"1/8"1.03BRLK-116-18SSLK-116-18
1/8"1/8 "1.18BRLK-18-18SSLK-18-18
1/8"1/4"1.74BRLK-18-14SSLK-18-14
3/16"1/8"1.22BRLK-316-18SSLK-316-18
3/16"1/4"1.81BRLK-316-14SSLK-316-14
1/4"1/8"1.29BRLK-14-18SSLK-14-18
1/4"1/4"1.48BRLK-14-14SSLK-14-14
5/16"1/4"1.54N/ASSLK-516-14
3/8 "1/4"1.59BRLK-38-14SSLK-38-14
3/8"3/8 "1.59BRLK-38-38SSLK-38-38
3/8"1/2"1.81BRLK-38-12SSLK-38-12
1/2"1/2"1.94BRL K-12-12SSLK-12-12
loading all models
loading all reviews
Rated 5 out of 5 by from A+ Company and products This company has been very consistent with their customer service, availability, and pricing. I have never had an issue with them being late or having to move out parts I have asked for. This is a great company and I look forward to doing more business with them.
Date published: 2023-12-27
Rated 4 out of 5 by from Great quality product Paid for overnight shipping, however it took an extra day for these to leave Omega.
Date published: 2023-12-18
Rated 5 out of 5 by from Would buy again! amazing quality, fast delivery, we use them right out of the box.
Date published: 2023-11-27
Rated 5 out of 5 by from OMEGALOK Compression Fittings Arrived quickly, works exactly as intended. We are satisfied with the product.
Date published: 2023-08-07
Rated 5 out of 5 by from Quality Fitting These are a high quality product. They holt tight, never leak and are easy to use. We have used these compression fittings for many years.
Date published: 2022-10-17
Rated 5 out of 5 by from Purchasing coordinator Perfect fit, I would definitely purchase this product again.
Date published: 2022-02-10
Rated 5 out of 5 by from Fitting for Harsh Conditions These fittings have stood up to some pretty harsh environment conditions and lasted well.
Date published: 2021-02-08
Rated 5 out of 5 by from Good quality fittings, exactly fitting our need. I am a repeat customer for these products, as they are ideal for our set-ups.
Date published: 2018-01-08
  • y_2024, m_5, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_RB-12-18-SS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Is Item# SSLK-14-18 bored through the same as Item# SSLK-14-14?

Asked by: KOlsen
Yes the first 14 is for the size of the tube accepted in this cases 0.25". The second number is for the NPT thread on the fitting.
Answered by: ApplicationsEngineerANB
Date published: 2023-12-01

What is the operational and burst pressure rating of the BRLK-18-14, 1/8 x 1/4 compression fitting, PCJOB02818, 1806, Zone L, Brass?

Asked by: Bryan01
No data available. It is dependent on the probe used in application.
Answered by: Application Engineer JB
Date published: 2022-01-24

what grade of brass do you use to manufacture MTA3-1/4-1/4-BR Model

Asked by: amot
This question will require addition effort so please send your request to temp@omega.com for follow up.
Answered by: ApplicationsEngineerANB
Date published: 2022-10-03

Is the OmegaLok adapter Item# SSLK-14-14, 1/4" all the way through or is there a stop?

Asked by: SGotchy
Thank you for your inquiry. This compression fitting is designed to accept a 1/4" diameter probe with no stop and opening is all the way through for probe insertion into a process.
Answered by: Application Engineer JB
Date published: 2021-09-28

What is the thru hole diameter of the 1/8NPT to 6mm compression fitting? We are trying to use for a 5mm probe that has a 6mm collar for the fitting (need the 5mm diameter to go through the fitting). What is the rated pressure of the fitting?

Asked by: JE345
The SSLK-M60-18 has an opening to accept a 6mm diameter tube. Omega cannot make a recommendation for any other diameter and does not place a pressure rating either.
Answered by: ApplicationsEngineerANB
Date published: 2022-09-20

What pressure will these compression fittings hold with a sheet type thermocouple

Asked by: ThatGuy
Omega does not put a pressure rating on these fittings because there are many variables like tube wall thickness and temperature. You would need to send the exact part numbers to temp@omega.com to review but certainly a few hundred PSI can be expected.
Answered by: ApplicationsEngineerANB
Date published: 2022-10-26

Can this fitting be used to insert a 0.25 inch metal tube into a larger polycarbonate tube?

Asked by: james01
Thank you for your inquiry, Yes this fitting will except a 0.25 inch metal tube
Answered by: rkent
Date published: 2023-01-27
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_RB-12-18-SS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration