Low-Noise Standard Size Thermocouple Connectors
Very High Performance, Low Noise, High Temperature Standard Size Thermocouple Connectors Now with Solid Pins on Males for even more Durability
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $7.30 |
10-49 | $6.94 |
50-99 | $6.57 |
100-999 | $6.21 |
1000-4999 | $5.84 |
5000+ | $5.48 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Connector Ground Strap Protects Against Electrical Noise Errors
- Solid Pin Male Construction add durability
- Works with Shielded Wire -- Best with Twisted Shielded Wire
- Superior Mechanical Connection Locks Male and Female Connectors
- Color-Coded for Thermocouple Type
- Environmentally Friendly Cadmium-Free Liquid Crystal Polymer Shell
- Write-On Windows for Easy Identification Rated to 260°C (500°F)
HGST-U-M-ROHS Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
RoHS Compliant
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets
- Color Code Standard Yes
- Maximum Ambient Temperature 260°C (500°F)
- Maximum Wire Size 20 AWG
- Wire Type Shielded
The new OMEGA™ HGST low noise connectors are designed to provide easy connection of ground wires to OMEGA™ probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGST’s internal hardware. The HGST has excellent thermal and electrical characteristics to assure high accuracy. Each connector includes an HCP-L and HCP-HGST write-on window. Ground straps may be ordered separately to provide additional mechanical rigidity and strengthen the mechanical bond between the connectors. Ground straps also maintain the electrical contact through the connector, protecting against electrical noise errors. Male connectors have a solid pin construction for extra durability.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.