Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Thermocouple Probes with Custom Tip Options

Integral Thermocouple Handle Probes with Custom Measurement Tips

$182.05

Item# HPS-AP-E-316E-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $182.05
10-24 $172.95
25-99 $163.85
100-499 $154.74
500-999 $145.64
1000+ $136.54

In stock

Lead Time (If not in stock): 3 weeks
Integral Thermocouple Handle Probes with Custom Measurement Tips HPS-AP-E-316E-12 HPS-AP-E-316E-12
  • Penetration Probe
  • Fast Response Probe
  • Flexible Tip Surface Probe
  • Air Probe

HPS-AP-E-316E-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Sheath Housing Material
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature
Penetration Probe:(NP)
Tip designed for easy penetration into soft and semi-frozen objects. Made from rugged 304 stainless steel. Tip rated to 900°C (1650°F).

Fast Response Probe:(RT)Special small diameter ( 1/16") tip designed for fast response. Made from 304 stainless steel. Tip rated to 900°C (1600°F).

Flexible Tip Surface Probe:(FSP)Flexible tip which conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. Tip rated to 260°C (500°F). Warning: Subjecting sensor tip to temperatures above 600°F will result in damage to tip. Flexible Tip Surface Probe & Air Probe Available in exposed junction only

Air Probe:(AP)
Radiant energy shield with fine-gage wire thermocouple and 304 stainless steel sheath. Thermocouple tip is exposed to air flow for fast measurements, and the constant diameter design facilitates easy insertion into duct work, grilles and air vents. Tip rated to 870°C (1650°F). Flexible Tip Surface Probe & Air Probe Available in exposed junction only
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Purchased this product for a specific application. Extremely high quality. Very durable.
Date published: 2018-01-23
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HPS-AP-E-316E-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 68ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration