Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD & Thermistor Temp Sensors for Oil, Fuel & other Liquids

Temperature Sensors for Oil, Fuel or Other Liquids

$410.40

Item# PR-30-TH2252-0100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $410.40
10-24 $389.88
25-99 $369.36
100-499 $348.84
500-999 $328.32
1000+ $307.80

In stock

Lead Time (If not in stock): 6 weeks
Temperature Sensors for Oil, Fuel or Other Liquids PR-30-TH2252-0100 PR-30-TH2252-0100
  • Mounts into a Standard -20 UNF Port
  • All Welded Stainless Steel Construction in Wetted Area
  • MS3112E8-4P Circular Connector Mates With a PT06E8-4S Mating Connector
  • Available in 2 Platinum RTD and 4 Thermistor Output Configurations

PR-30-TH2252-0100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Accuracy
Nominal Output
Number of Wires
Probe Length
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material
Probe Diameter
Termination Connection Type


Temperature Sensors for Oil, Fuel or Other Liquids"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the maximum process pressure?

Asked by: Mark234
Hi Mark234, Thank you for the inquiry. This series is not pressure rated unfortunately. Designed for unpressurized applications. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-17
  • y_2024, m_5, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-30-TH2252-0100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration