Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Thermocouple Alloy | Sheath Dia. mm (in.) | Grounded Junction | Ungrounded Junction | Exposed Junction |
J IRON-CONSTANTAN 304 SS Sheath | 1.5 (0.062") 3.0 (0.125") | SICSS-062G-6-DUAL SICSS-125G-6-DUAL | SICSS-062U-6-DUAL SICSS-125U-6-DUAL | SICSS-062E-6 DUAL SICSS-125E-6-DUAL |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 1.5 (0.062") 3.0 (0.125") | SCASS-062G-6-DUAL SCASS-125G-6-DUAL | SCASS-062U-6-DUAL SCASS-125U-6-DUAL | SCASS-062E-6-DUAL SCASS-125E-6-DUAL |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 1.5 (0.062") 3.0 (0.125") | SCXSS-062G-6-DUAL SCXSS-125G-6-DUAL | SCXSS-062U-6-DUAL SCXSS-125U-6-DUAL | SCXSS-062E-6-DUAL SCXSS-125E-6-DUAL |
T COPPER-CONSTANTAN 304 SS Sheath | 1.5 (0.062") 3.0 (0.125") | SCPSS-062G-6-DUAL SCPSS-125G-6-DUAL | SCPSS-062U-6-DUAL SCPSS-125U-6-DUAL | SCPSS-062E-6-DUAL SCPSS-125E-6-DUAL |