Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Embedment RTD Sensor

Case Style C ME Sensor, 3 Wire, 48 in Lead

Item# ME-C-S-PD-F-3-48

Case Style C ME Sensor, 3 Wire, 48 in Lead ME-C-S-PD-F-3-48 ME-C-S-PD-F-3-48

This items is no longer available please see the RTD-831-Series.

  • Reliable and rapid response
  • Rough handling and harsh environments
  • Small, rugged, fast response
  • Single and dual RTDs

ME-C-S-PD-F-3-48 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Cable Insulation
Cable Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number Of Wires
Termination Connection Type


Omega offers a wide selection of RTD embedded miniature sensors available in four different metal style cases to fit bearing applications for early warning lost lubrication and oil film breakdown in rotating equipment. They are also easy to installed in drilled holes for general purpose metal temperature monitoring on surfaces or in tight spaces.

These embedded sensors are physically interchangeable and feature a variety of mounting methods, including: spring loading or potting in drilled holes and a factory applied babbitt metal tip (Case styles A & B) to reduce overheating of the sensors when installed in babbitt layer.

They also feature corresponding RTD stranded lead wire options of PTFE lead wire, or PTFE lead wire with stainless steel overbraid for durability, or PTFE lead wires with stainless steel overbraid and a Teflon sleeve filled with elastomer for rugged cable that prevents migration of oil along the cable where a cable exits a machine housing.


ME-Series Description Table

CASE STYLE

PICTURE

DESCRIPTION

Case style A

 

 

Can-style, made of tin-plated copper. This style is available with babbitt tip.

Case style B

 

 

Top-hat style, made of tin-plated copper. This style is available with babbitt tip.

Case style C

 

 

Cylinder style, made of tin-plated copper.

Case style D

 

 

Cylinder style, made of stainless steel.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration