Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RTD Probe with Insulated Wire and Shrink-Tube Support

General Purpose RTD (PT100) Probes with No Transition Junction Between Leads and Sheath

Item# PR-10-3-100-1/4-18-E-ST-120

General Purpose RTD (PT100) Probes with No Transition Junction Between Leads and Sheath PR-10-3-100-1/4-18-E-ST-120 PR-10-3-100-1/4-18-E-ST-120
  • Please refer to PR-10 series configurator to build replacement part

PR-10-3-100-1/4-18-E-ST-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Number Of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Length
Additional Feature
Category
Sensor Application
Accuracy
Nominal Resistance
Cable Insulation
Wire Gauge
Termination Connection Type


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L);High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations 40” standard (longer lengths available)

Omega's RTD probe with insulated lead wire has a shrink-tube strain relief support at the sheath/wire transition to provide wire flexibility and durability. This 316 stainless steel probe is offered in 2-, 3-, or 4-wire configuration. This is available in three temperature ranges covering -200°C to 600°C (-328 to 1112°F) to accommodate your specific temperature needs. Applications for this probe include liquid immersion, slurries and emulsions, granular material measurements, as well as temperature monitoring of heat bars, kilns, and pipes.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration