Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with SS Overbraid Cable & Mini Connector

Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp

$81.59

Item# TJ36-ICSS-020U-12-SB-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $81.59
10-24 $77.51
25-99 $73.43
100-499 $69.35
500-999 $65.27
1000+ $61.19

In stock

Lead Time (If not in stock): 3 weeks
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp TJ36-ICSS-020U-12-SB-SMPW-M TJ36-ICSS-020U-12-SB-SMPW-M
  • Stainless Steel Overbraid Resists Abrasions and Cuts, yet Remains Flexible
  • 1 m (40 in.) Lead Length
  • 304 SS and Inconel® 600 sheaths. Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance in Harsh Conditions!

TJ36-ICSS-020U-12-SB-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Temperature
For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations. PFA lead wire with a stainless steel overbraid resists abrasions and provides a cost-effective solution for environmental temperatures to 260°C (500°F). See the highlighted section in the table.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
Chromega® -
AL
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-SB-SMPW-M
TJ36-CASS-18(*)-(**)-SB-SMPW-M
TJ36-CASS-316(*)-(**)-SB-SMPW-M
TJ36-CASS-14(*)-(**)-SB-SMPW-M
INC600 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-SB-SMPW-M
TJ36-CAIN-18(*)-(**)-SB-SMPW-M
TJ36-CAIN-316(*)-(**)-SB-SMPW-M
TJ36-CAIN-14(*)-(**)-SB-SMPW-M
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-SB-SMPW-M
TJ36-CAXL-18(*)-(**)-SB-SMPW-M
TJ36-CAXL-316(*)-(**)-SB-SMPW-M
TJ36-CAXL-14(*)-(**)-SB-SMPW-M
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-SB-SMPW-M
TJ36-ICSS-18(*)-(**)-SB-SMPW-M
TJ36-ICSS-316(*)-(**)-SB-SMPW-M
TJ36-ICSS-14(*)-(**)-SB-SMPW-M
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TJ36-CPSS-116(*)-(**)-SB-SMPW-M
TJ36-CPSS-18(*)-(**)-SB-SMPW-M
TJ36-CPSS-316(*)-(**)-SB-SMPW-M
TJ36-CPSS-14(*)-(**)-SB-SMPW-M
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number. See ordering examples below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect I really appreciate the quality of your thermocouples as well as your customer service!
Date published: 2020-08-07
Rated 5 out of 5 by from Nicest probe around Best pre-made probe I have ever seen. Nice armor, good price. Very happy with this. Being used to monitor temperature of hot water in a process
Date published: 2017-06-01
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_TJ36-ICSS-020U-12-SB-SMPW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration