Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Inconel Overbraided Nextel Cable

High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe

$113.28

Item# TJ36-CAIN-14G-6-CC-XCIB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $113.28
10-24 $107.62
25-99 $101.95
100-499 $96.29
500-999 $90.62
1000+ $84.96

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe TJ36-CAIN-14G-6-CC-XCIB TJ36-CAIN-14G-6-CC-XCIB
  • 304 SS and Inconel® 600 Sheaths in Stock
  • 1000 mm (40") Lead Length
  • 304 SS and Inconel® 600 sheaths. Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Nextel Ceramic Insulated Lead Wire Rated to 815°C (1500°F)

TJ36-CAIN-14G-6-CC-XCIB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge
Cable Length
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations. Inconel® overbraided Nextel® ceramic and a ceramic insulated junction provide cost-effective operation of the transition joint at temperatures up to 1200°C (2200°F). See the highlighted section in the table.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
CHROMEGA™-
ALOMEGA™
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-CC-XCIB
TJ36-CASS-18(*)-(**)-CC-XCIB
TJ36-CASS-316(*)-(**)-CC-XCIB
TJ36-CASS-14(*)-(**)-CC-XCIB
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-CC-XCIB
TJ36-CAIN-18(*)-(**)-CC-XCIB
TJ36-CAIN-316(*)-(**)-CC-XCIB
TJ36-CAIN-14(*)-(**)-CC-XCIB
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-CC-XCIB
TJ36-CAXL-18(*)-(**)-CC-XCIB
TJ36-CAXL-316(*)-(**)-CC-XCIB
TJ36-CAXL-14(*)-(**)-CC-XCIB
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-CC-XCIB
TJ36-ICSS-18(*)-(**)-CC-XCIB
TJ36-ICSS-316(*)-(**)-CC-XCIB
TJ36-ICSS-14(*)-(**)-CC-XCIB
Notes: *Specify Junction: (G)rounded, (E)xposed or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number. See ordering examples below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Great quality I have used omega products for many years almost daily controlling ovens and furnace. They are ruged and long lasting.
Date published: 2016-04-07
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TJ36-CAIN-14G-6-CC-XCIB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration