Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Low Drift Thermocouple Probes with Lead Wire

Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures

Item# TJ36-CAXL-062G-3


Please see TJ36-CAXL-116G-3 as a possible alternative. Contact Engineering if you have any questions.
Super OMEGACLAD™ XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures TJ36-CAXL-062G-3 TJ36-CAXL-062G-3
  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Made From Special Limits of Error Material

TJ36-CAXL-062G-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Additional Feature
Category
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature


Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures compared to conventional Inconel and Stainless Steel sheathed probes. XL probes are available in both K and N thermocouple calibrations. XL Probes are available in a variety of styles and lengths for Industrial Heating applications.
See the Related Links section at the bottom of this page for addtional models.


Standard Dimension - Heavy Duty Transition Junction Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
ANSI Color Code
K
CHROMEGA™-ALOMEGA™
XL Sheath
1/16"
1/8"
3/16"
1/4"
5/16"
3/8"
TJ36-CAXL-116[*]-[**]
TJ36-CAXL-18[*]-[**]
TJ36-CAXL-316[*]-[**]
TJ36-CAXL-14[*]-[**]
TJ36-CAXL-516[*]-[**]
TJ36-CAXL-38[*]-[**]
N
OMEGA-P™-OMEGA-N™
XL Sheath
1/16"
1/8"
3/16"
1/4"
5/16"
3/8"
TJ36-NNXL-116[*]-[**]
TJ36-NNXL-18[*]-[**]
TJ36-NNXL-316[*]-[**]
TJ36-NNXL-14[*]-[**]
TJ36-NNXL-516[*]-[**]
TJ36-NNXL-38[*]-[**]


Read this article if you need help in selecting the thermocouple junction



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration