Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Silicone Molded RTD Surface Sensors

Flexible Molded RTD Surface Sensors

$109.14

Item# SA2C-RTD-3-100-A-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $109.14
10-24 $103.68
25-99 $98.23
100-499 $92.77
500-999 $87.31
1000+ $81.86

In stock

Lead Time (If not in stock): 9 weeks
Flexible Molded RTD Surface Sensors SA2C-RTD-3-100-A-40 SA2C-RTD-3-100-A-40
  • Flexible Sensors Mount to Any Shape
  • Temperature range -50 to 200°C
  • Precision PT100 Class 'A' Sensing Element
  • Sensors Have Adhesive Back for Easy Mounting

SA2C-RTD-3-100-A-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Cable Length
Additional Features
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Number Of Wires
Cable Insulation
Termination Connection Type
Mounting Style
Maximum Temperature Measurement
Minimum Temperature Measurement


These 100 ohm Class B Platinum sensors are available in 2 different mounting styles, the SA2C model for curved surfaces and the SA2F model for flat surfaces. The integral RTD sensor is bonded onto a self adhesive aluminum foil strip, which provides for a fast response to changing surface temperatures. The aluminum foil strip is overmolded in silicone rubber to provide a durable but flexible sensor.

In addition to the standard 100 ohm resistance, these sensors are also available with 500 ohm and 1000 ohm resistances.

SPECIFICATIONS
Dimensions:
    SA2C: 15 x 50 x 6.4 mm (0.59 x 1.97 x .25')
    SA2F: 35 x 12 x 6.4 mm (1.38 x 0.47 x .25')
    Wire: 26 AWG Stranded PFA Insulated & Jacketed Cable
loading all models
loading all reviews
Rated 5 out of 5 by from Great little sensor. We use these a lot to monitor surface temperatures. We like the quality and will continue to buy them.
Date published: 2016-02-25
Rated 4 out of 5 by from Sensor We received this last week and it is functioning great.
Date published: 2018-04-25
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SA2C-RTD-3-100-A-40, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
loading all QA

I want to use this sensor for running experiments on different surfaces at 300 Fdeg sunk in hot water. Can I do that with this sensor? how many times I can use this sensor (I plan to test 4 different surfaces). 

Asked by: csrvivas
Unfortunately these probes are not for being immersed as are all other surface attached probes. The TFPS-TC series may be an option so check out it on www.omega.com.
Answered by: ApplicationsEngineerANB
Date published: 2021-06-24

What is the response time on 60 degree C plate?

Asked by: seraph3
Thank you for your inquiry seraph3. Unfortunately, we do not have specific information about the response time of a probe as the environment will affect the response time directly. A time constant has been defined as the time required by a sensor to reach 63.2% of a step change in temperature under a specified set of conditions. Five time constants are required for the sensor to approach 100% of the step change value. An exposed junction thermocouple offers the fastest response. Also, the smaller the probe sheath diameter, the faster the response, but the maximum temperature may be lower. For more information, please review the following link: https://www.omega.co.uk/temperature/Z/ThermocoupleResponseTime.html
Answered by: Application Engineer MC
Date published: 2022-10-10

I'd like to know the weight of the sensor: SA2C-RTD-3-100-A-1M

Asked by: tisi
Thank you for your inquiry. We don't have this information readily available. Due to this being a more complicated issue please send an email to temp@omega.com for further assistance.
Answered by: Application Engineer MC
Date published: 2023-03-07

Hi Whats the accuracy of the sensor? Precision PT100 Class "B" or +-0,15C

Asked by: peter2
Product is Class A as defined by the DIN or IEC 60751 calibration standard. +/- 0.15°C at 0°C.
Answered by: NJENG
Date published: 2020-02-24
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SA2C-RTD-3-100-A-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
Most Popular Accessories
1/8 DIN ON-Off Temperature or Process Controller
$406.58
0 In Stock
Popular Options and Accessories
1/16 DIN On-Off LCD Temperature Controller
$280.65
6 In Stock
en-US
en
Save Configuration