Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thin Film Point Sensitive Thermistor Sensor

Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive

Item# TFPS-TH-TK-R-40

Thin Film Th Sensor, 2 Wire, 40 in Lead, No Adhesive TFPS-TH-TK-R-40 TFPS-TH-TK-R-40
  • Thin, flexible, non-invasive thermistors
  • Fast, accurate response
  • Polyimide, silicone rubber, Mylar™ insulation
  • Waterproof constructions

TFPS-TH-TK-R-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Sensor Application
Cable Insulation
Category
Nominal Resistance
Accuracy
Number Of Wires
Termination Connection Type
Cable Length


  • Features Waterproof
  • Temperature Range -50°C (-58°F) to 125°C (257°F)

Omega offers a wide selection of point-sensitive Thin Film sensors using Thermistor elements to meet specific non-invasive application requirements for installation and performance.

Thin Film Thermistor sensors can be installed virtually anywhere for accurate temperature sensing and fast response in aerospace, medical, and industrial devices. These sensors have an accuracy of ±1% at 25°C over a temp range -50°C (-58°F) up to 125°C (257°F).

The Thin Film sensing element offers advantages for each application. Select RTD elements to accurately monitor point temperatures with excellent repeatability (TFPS-Series), Patch-Style thermocouple for fast response surface sensing (TFPS-TC-Series), and extremely sensitive Thermistors (TFPS-Th-Series) for applications with small temperature changes.

All flexible Thin Film sensors feature quick and easy mounting with surface or pressure-sensitive adhesive (PSA), and polyimide, silicone rubber or polyester film insulation.

They also feature waterproof constructions suitable for continuous immersion and standard PTFE or silicone rubber insulated lead wire options as well as stainless steel braid over lead wires.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration