Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Nickel 201 Wire, Mineral Insulated RTD Cable

RTD MI Cable OMEGACLAD™ RTD Mineral Insulated Cable, 2, 3, 4 or 6 Conductor MIC with MgO

$12.74

Item# 316-RTD-2CU-MO-1.0MM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-29 $12.74
30-74 $12.10
75-149 $11.47
150-299 $10.83
300-1499 $10.19
1500+ $8.92

In stock

Lead Time (If not in stock): 9 weeks
RTD MI Cable OMEGACLAD™ RTD Mineral Insulated Cable, 2, 3, 4 or 6 Conductor MIC with MgO 316-RTD-2CU-MO-1.0MM 316-RTD-2CU-MO-1.0MM
  • Stainless Steel or Inconel Sheath RTD MI Cable
  • Sheath: 316 SS Stocked, INC, 304, 310 SS special order
  • Nickel 201 Or Copper Conductors
  • Standard or High Purity MgO Insulation

316-RTD-2CU-MO-1.0MM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Sheath Material
Conductor Material
Cable Diameter
Number of Conductors
Standard/Metric
Additional Feature
Category
Thermocouple Type
Conductor Insulation
Dual Changed From
Diagonal/Parallel Construction
Special Limit of error


  • Sheath Wall Thickness 0.86 mm (0.034") ± 0.08 mm (0.003")
  • Use With Sensor Type RTD
Mineral insulated metal sheathed RTD Cable, RTD MIC, has a stainless steel or Inconel outer metal sheath with copper or Nickel signal wire conductors. The conductor lead wires are insulated from each other and the outer sheath by compacted magnesium oxide MgO. Metric and standard US inch diameters are manufactured in a range of OD sizes with 2, 3, 4 conductors. The 4 wire design is produced in wide or standard pattern layout in various diameters. Coil lengths of 50 to 1000 ft are typical. Metal sheath RTD cable with nickel 201 conductors is also used as sensor hook up wire in high temperature locations.

Omega RTD MI Cable can be supplied in cut to length MIC wire sections for OEM sensor and probe builders. Short straight lengths of MIC RTD MI cable from 4.25 inch to 28 inch can be cut to length CTL. Each end of the cut to length MIC can be prepared straight cut or with stripped lead lengths to match your RTD sensor probe assembly requirements.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is the 6 conductor 1/8" OD (316-RTD-6-MO-125) available?

Asked by: Michaelmaclagan
Hi Michael, Please email this request to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-10
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_316-RTD-2CU-MO-1-0MM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration