Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UL Thermocouple Duplex Extension Wire

UL Listed Extension Grade Thermocouple Wire

Item# EXPP-K-14-UL-300M

UL Listed Extension Grade Thermocouple Wire EXPP-K-14-UL-300M EXPP-K-14-UL-300M
  • ANSI Color Coded
  • Resistant to Moisture, Abrasion, Chemicals, and UV Light
  • Optional Stainless Steel and Tinned Copper Wire Overbraiding
  • UL Listed Type PLTC, 300 V Listed Under UL Subject 13, File E153789

EXPP-K-14-UL-300M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Conductor type
Cable Length
Color Code Standard
Category
Temperature Unit
Conductor Insulation
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error


  • Color Code Standard ANSI
  • Negative Wire Color Red
  • Use With Sensor Type Thermocouple
OMEGA™ duplex extension grade thermocouple wire performs continuously at temperatures to 105°C (220°F). The wire’s flexibility permits installation in conduit and wiring trays, and it is easily stripped by hand or using mechanical methods. Insulation is PVC. The wire is UL listed for Power Limited Tray Cable (PLTC) applications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration