Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304SS Overbraid Thermocouple Duplex Extension Wire

Thermocouple Extension Wire with PFA-Coated Wire with 304SS Over braid

$771.21

Item# EXTT-J-16-SB-T-200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $771.21
5-9 $732.65
10-24 $694.09
25-49 $655.53
50-99 $616.97
100+ $578.41

In stock

Lead Time (If not in stock): 2 weeks
Thermocouple Extension Wire with PFA-Coated Wire with 304SS Over braid EXTT-J-16-SB-T-200 EXTT-J-16-SB-T-200
  • Durable, Flexible and Long Lasting
  • Stainless Steel Overbraid Electrically Shields and Mechanically Protects the Wire
  • PFA Coating Protects from Moisture and Provides Chemical Resitance
  • See the Related Links Section on the Bottom of This Page for Other Overbraid Options

EXTT-J-16-SB-T-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Thermocouple Calibration Type
Wire Gauge
Cable Length
Color Code Standard
Category
Temperature Unit
Conductor Insulation
Conductor type
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error


  • Use With Sensor Type Thermocouple
  • Wire Grade Extension Grade

OMEGA™ extension cables are designed for use in connecting a thermocouple probe to a readout or indicator. Made from extension grade thermocouple wire, J, K and E wire types are rated from 0-105°C (32 to 221°F) for the insulation. The range type T extension wire is rated from -60° to 100°C (-76 to 212°F). Used for a wide variety of applications, these cables are constructed with color-coded extruded PVC or PFA applied to each wire leg. Another color-coded sheath of the same material is then extruded over the two primary legs. A metal overbraid is then applied over the insulated wire: tinned copper over PVC wire, stainless steel over PFA wire. This overbraid adds durability, flexibility and long-term abrasion protection to the wire, in addition to providing electrical shielding for use in noisy environments. Finally, a third layer of PVC or PFA is extruded over the entire assembly to protect the metal overbraid.

loading all models
loading all reviews
Rated 5 out of 5 by from Stainless thermo wire The wire worked very well for our application since it will be in a harsh environment.
Date published: 2023-05-07
Rated 5 out of 5 by from Good attention Attention to client is very good, prices are competitive
Date published: 2020-09-18
  • y_2024, m_4, d_26, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_EXTT-J-16-SB-T-200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 111ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration