Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

E Type Thermocouple Duplex Wire

Thermocouple Wire - E Type, Duplex Insulated

$200.04

Item# TT-E-24-SLE-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $200.04
5-9 $190.04
10-24 $180.04
25-49 $170.03
50-99 $160.03
100+ $150.03

In stock

Lead Time (If not in stock): 2 weeks
Thermocouple Wire - E Type, Duplex Insulated TT-E-24-SLE-100 TT-E-24-SLE-100
  • High Quality Type "E" Thermocouple Grade Wire
  • In Stock - Available for Immediate Shipment
  • Choice of Insulation, Wire Gage, & Length

TT-E-24-SLE-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Temperature Min
Temperature Max
Temperature Range
Wire Gauge
Conductor Insulation
Conductor type
Cable Length
Additional Feature
Cable Type
Overall Insulation
Number of Pairs
Overbraiding Type
Special Limit of error
Color Code Standard
Category
Temperature Unit
Thermocouple Calibration Type


  • Color Code Standard Positive Wire: Purple
  • Use With Sensor Type Thermocouple

ANSI Color Code: Positive Wire, Purple Negative Wire, Red Overall, Brown


Insulation1 AWG
Model
Type
Insulation Max. Temp Nominal
Size
Wt.†
lb/1000'
No. Number Wire Conductor Overall °F °C
Ceramic* 14 XC-E-14 Solid Nextel Ceramic Nextel Ceramic 1200 650 .140 x .200 38
20 XC-E-20 Solid Nextel Ceramic Nextel Ceramic 1000 540 .135 x .190 16
20 XT-E-20 Solid Nextel Ceramic Nextel Ceramic 1000 540 .105 x .155 15
20 XL-E-20 Solid Nextel Ceramic Nextel Ceramic 1000 540 .095 x .135 14
24 XC-E-24 Solid Nextel Ceramic Nextel Ceramic 800 430 .115 x .175 12
24 XT-E-24 Solid Nextel Ceramic Nextel Ceramic 800 430 .088 x .132 11
24 XL-E-24 Solid Nextel Ceramic Nextel Ceramic 800 430 .078 x .116 10

Silica*
14 XS-E-14 Solid Silica Silica 1200 650 .140 x .200 35
20 XS-E-20 Solid Silica Silica 1000 540 .105 x .155 12
24 XS-E-24 Solid Silica Silica 800 430 .088 x .132 10
High
Temp.
Glass**
20 HH-E-20 Solid High Temp. Glass High Temp. Glass 1000 540 .060 x .105 9
24 HH-E-24 Solid High Temp. Glass High Temp. Glass 800 430 .055 x .090 5
Glass 20 GG-E-20 Solid Glass Braid Glass Braid 900 482 .060 x .095 9
20 GG-E-20S 7 x 28 Glass Braid Glass Braid 900 482 .060 x .100 9
24 GG-E-24 Solid Glass Braid Glass Braid 800 430 .050 x .080 5
24 GG-E-24S 7 x 32 Glass Braid Glass Braid 800 430 .050 x .085 5
26 GG-E-26 Solid Glass Wrap Glass Braid 800 430 .045 x .075 4
30 GG-E-30 Solid Glass Wrap Glass Braid 700 320 .045 x .070 3
36 GG-E-36 Solid Glass Wrap Glass Braid 700 320 .045 x .070 2
Glass with
Stainless Steel
Overbraid
20 GG-E-20-SB Solid Glass SS Braid Over Glass 900 482 .090 x .120 14
20 GG-E-20S-SB 7 x 28 Glass SS Braid Over Glass 900 482 .090 x .127 15
24 GG-E-24-SB Solid Glass SS Braid Over Glass 800 430 .085 x .117 11
24 GG-E-24S-SB 7 x 32 Glass SS Braid Over Glass 800 430 .080 x .110 11
Kapton
Polymide
Tape
20 KK-E-20 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .060 x .100 11
24 KK-E-24 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .050 x .075 6
30 KK-E-30 Solid Fused Polymide Tape Fused Polymide Tape 500 260 .040 x .055 5
Neoflon
PFA
(HighPerformance)
20 TT-E-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-E-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
22 TT-E-22S 7 x 30 PFA PFA 500 260 .065 x .133 9
24 TT-E-24 Solid PFA PFA 500 260 .056 x .093 6
24 TT-E-24S 7 x 32 PFA PFA 500 260 .063 x .102 6
30 TT-E-30†† Solid PFA PFA 500 260 .024 x .040 2
36 TT-E-36†† Solid PFA PFA 500 260 .019 x .030 2
40 TT-E-40†† Solid PFA PFA 500 260 .017 x .026 2
PFA Polymer
w/Twisted
and Shielded Conductors
20 TT-E-20-TWSH Solid PFA PFA Polymer and Shielding 500 260 .15 20
20S TT-E-20S-TWSH 7 x 28 PFA PFA Polymer and Shielding 500 260 .15 20
24 TT-E-24-TWSH Solid PFA PFA Polymer and Shielding 500 260 .11 9
24S TT-E-24S-TWSH 7 x 32 PFA PFA Polymer and Shielding 500 260 .12 9
Neoflon FEP 20 FF-E-20 Solid FEP FEP 392 200 .068 x .116 11
24 FF-E-24 Solid FEP FEP 392 200 .056 x .092 6
FEP Polymer
w/Twisted
and Shielded Conductors
20 FF-E-20-TWSH Solid FEP FEP Polymer and Shielding 392 200 .15 20
20S FF-E-20S-TWSH 7 x 28 FEP FEP Polymer and Shielding 392 200 .15 20
24 FF-E-24-TWSH Solid FEP FEP Polymer and Shielding 392 200 .11 9
24S FF-E-24S-TWSH 7 x 32 FEP FEP Polymer and Shielding 392 200 .12 9
TFE Tape
Polymer
20 TFE-E-20 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .100 11
20S TFE-E-20S 7 x 28 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .060 x .105 11
24 TFE-E-24 Solid TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .075 6
24S TFE-E-24S 7 x 32 TFE Tape Polymer Fused TFE Tape Polymer 500 260 .050 x .085 6
Polyvinyl 24 PR-E-20 Solid Polyvinyl Polyvinyl 221 105 .050 x .086 5

*Has color tracers on jacket and conductors
**Has color tracers on jacket and positive leg only
†Weight of spool and wire rounded up to the next highest lb. (does not include packing material).
††Overall color clear

loading all models
loading all reviews
Rated 5 out of 5 by from Just what I needed Exactly what I needed and arrived when expected.Omega has never let me down.
Date published: 2024-02-28
Rated 5 out of 5 by from GREAT SERVICE Great service and got me my wire very quickly and were willing to help guide me for what I was looking for.
Date published: 2022-01-21
Rated 5 out of 5 by from Thermocouple Wire - E Type, Duplex Insulated great quality in the materials and conductivity for all purposes
Date published: 2021-11-17
Rated 5 out of 5 by from Very good Quality product Worth the wait. I will highly recommend Omega Products.
Date published: 2019-04-18
  • y_2024, m_7, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TT-E-24-SLE-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration