text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Ready-Made Insulated Thermocouples

$90.20

Item# 5TC-TT-T-36-36-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.20
10-24 $85.69
25-99 $81.18
100-499 $76.67
500-999 $72.16
1000+ $67.65

In stock

Lead Time (If not in stock): 3 weeks
Ready-Made Insulated Thermocouples 5TC-TT-T-36-36-ROHS 5TC-TT-T-36-36-ROHS
  • Sold in Convenient 5-Packs
  • Models in Stock for Fast Delivery.
  • PFA or Glass Braid Insulation
  • 20, 24, 30 and 36 AWG Wires
  • Made from Special Limits of Error Wire
  • 40 and 80 inch Lengths Standard
    Custom Lengths Available
  • NIST Calibration Available

5TC-TT-T-36-36-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Cable Insulation
Cable Length
Color Code Standard
Wire Gauge
Pack Size
Additional Feature 2
Category
Process Temperature Unit
Process Temperature Min
Junction Type
Nominal Resistance
Accuracy
Number of Wires
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Temperature
Browse this series for bare wire thermocouples

Model No.
ANSI Color Code
AWG
Gage
Diameter
mm (in)
Insulation
5TC-GG-(*)-20-(**) 20 0.81 (0.032") Glass Braid
5TC-GG-(*)-24-(**) 24 0.51 (0.020") Glass Braid
5TC-GG-(*)-30-(**) 30 0.25 (0.010") Glass Braid
5TC-GG-(*)-36-(**) 36 0.13 (0.005") Glass Braid
5TC-TT-(*)-20-(**) 20 0.81 (0.032") PFA
5TC-TT-(*)-24-(**) 24 0.51 (0.020") PFA
5TC-TT-(*)-30-(**) 30 0.25 (0.010") PFA
5TC-TT-(*)-36-(**) 36 0.13 (0.005") PFA
5TC-TT-(*)-40-(**) 40 0.08 (0.003") PFA
5TC-KK-(*)-20-(**) 20 0.81 (0.032") Kapton®
5TC-KK-(*)-24-(**) 24 0.51 (0.020") Kapton®
5TC-KK-(*)-30-(**) 30 0.25 (0.010") Kapton®
* Insert calibration J, K, T, or E.
**Specify length, insert "36" for 1 m or "72" for 2 m length.


Learn more about thermocouples!

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Good quality, good service Repeatedly buy thermal couples, happy will recommend to others
Date published: 2015-12-07
Rated 5 out of 5 by from Great for small applications 40awg works great for my small devices —- allowing me to get right to the spot I want to measure.
Date published: 2018-11-11
Rated 4 out of 5 by from Nice Product I purchased a package of 5 thermocouples. They arrived well packaged and, for someone who doesn't work w/thermocouples, the workmanship and insulation were very nice. I would definitely purchase this product from Omega again.
Date published: 2018-03-15
Rated 5 out of 5 by from Best Source Easy to get; great price, discount offers , fast delivery
Date published: 2017-11-05
Rated 5 out of 5 by from Purchasing/Buyer I'm happy with my purchase and the delivery time was great
Date published: 2017-08-21
Rated 5 out of 5 by from Excellent TC's Excellent thermocouples, durable and directly integrate-able into all of our multiplexer systems. The connectors (separate purchase) make quick work of the bare wire for our handheld probes. Easy.
Date published: 2016-09-30
Rated 5 out of 5 by from Easy web page to navigate Arrived within 3 days, as promised. Order complete and as ordered. I buy again from Omega
Date published: 2017-11-16
Rated 4 out of 5 by from Quick Response Quick response snd very accurate. Using for a heat shrink recovery machine and I am very pleased.
Date published: 2023-03-12
  • y_2023, m_3, d_23, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_39
  • loc_en_US, sid_5TC-TT-T-36-36-ROHS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the diameter of the thermocouple 5TC-TT-J-40-36? Can it be used at temperatures up to 500 °C? At what temperature does the insulation start to melt for this thermocouple?

Asked by: Mohammad
Thank you for your inquiry Moe1. The size of the cross section of 5TC-TT-J-40-36 is 0.4 x 0.7 mm (0.017" x 0.026"). You cannot use 5TC-TT-J-40-36 at temperatures up to 500 °C since it is only rated for temperatures up to 260 C and will start to melt if used in temperatures over 260 C.
Answered by: Application Engineer SP
Date published: 2022-01-31

What is the percentage uncertainty for 5TC-TT-KI-40-1M? I am working in a temperature range of 15-60 degrees, is the uncertainty 0.4%, so 0.06-0.24 C?

Asked by: JPMooney
Thank you for the inquiry. We do not provide uncertainty numbers for this series. Accuracy spec follows ANSI special limits of error; +/- 0.4% of reading or 1.1 C whichever is greater. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-11-21

What's the maximum Temp for 5TC-TT-T-24-72 that the insulation not melt?

Asked by: xwang2
The maximum temperature that the wire insulation can withstand is 260C
Answered by: Andrew A
Date published: 2020-10-19

What is the external dimension (cross section) of 5TC-TT-T-40-36?

Asked by: Rob C
(0.017 x 0.026) (Height x Width)
Answered by: CB Engineer
Date published: 2021-11-12

Are you able to cut the lead half of the wires on these? i don't want to trim them and cause a short.

Asked by: HalfChubb
Thank you for your inquiry. You can cut the leads as much as you need to.
Answered by: Engineer CB
Date published: 2020-05-19

What's the maximum Temp rating that this 5TC-TT-J-24-72 can be subjected to as to not melt the insulation?

Asked by: Anonymous
Thank you for the inquiry. Max service temperature for the insulation is 500 F. Best regards OMEGA
Answered by: AENwlk
Date published: 2020-07-03

What is the accuracy of 5TC-TT-K-36-72 ? The temperture range is 0 to 260 degree celsius for this thermocouple right?

Asked by: Ruru
Thank you for your question. Yes, the temperature limits for the 5TC-TT-K-36-72 is 0-260C.
Answered by: AEMO
Date published: 2022-06-20

what is the max. diameter of 5TC-TT-T-36-36 wire?

Asked by: HGNPAmarathunga
Thank you for your inquiry. The cross section of 5TC-TT-T-36-36 wire is 0.5 x 0.8 mm (0.019" x 0.030").
Answered by: Application Engineer SP
Date published: 2023-01-31
  • y_2023, m_3, d_23, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_24
  • loc_en_US, sid_5TC-TT-T-36-36-ROHS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Ready-Made Insulated Thermocouples
$76.07
0 In Stock
Ready-Made Insulated Thermocouples
$76.07
0 In Stock
Ready-Made Insulated Thermocouples
$68.41
87 In Stock
Ready-Made Insulated Thermocouples
$85.61
6 In Stock
Ready-Made Insulated Thermocouples
$77.97
19 In Stock
Ready-Made Insulated Thermocouples
$112.35
0 In Stock
en-US
en
Save Configuration