FLEXIBLE SEALED PFA RTD SENSOR, ROHS

$52.69

Item# HSRTD-1-1000-A-1.5M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $52.69
10-24 $50.06
25-99 $47.42
100-499 $44.79
500-999 $42.15
1000+ $39.52

In stock

Lead Time ( If not in Stock): 6 weeks

FLEXIBLE SEALED PFA RTD SENSOR, ROHS HSRTD-1-1000-A-1.5M HSRTD-1-1000-A-1.5M
FLEXIBLE SEALED PFA RTD SENSOR, 1000 OHMS, LENGTH 1.5M is rated 4.0 out of 5 by 1.
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HSRTD-1-1000-A-1-5M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 192ms
  • REVIEWS, PRODUCT
  • 100 Ohm, Class “A” or “B” DIN Platinum Thin Film Element Standard, 1000 ohm Resistance Also Available
  • Sealed Against Moisture and Corrosion
  • PFA Insulated Cable
  • Temperature Range: -60 to 260ºC
  • 4-Wire Configuration Standard
  • Hermetically Sealed RTD Sensor Probe Tip
  • Response Time = 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)

Product info

Category
RTD
Thermocouple Type
None
Process Temperature Range
-60 to 250°C (-76 to 482°F)
Junction Type
None
Nominal Resistance
1000 Ω
Accuracy
Class A per IEC60751
Number of Wires
2
Cable Insulation
PFA
Termination Connection Type
Stripped Leads
Cable Length
1.5 m
Color Code Standard
IEC
Wire Gauge
26 AWG
Pack Size
1
Additional Feature
None

Product Specs

The HSRTD Series Flexible RTD Temperature Sensor Probes are hermetically sealed at the sensor tip to provide continuous protection at the temperature measurement junction. The flexible sensor probe PFA cable forms a hermetic seal and electrically isolates the small RTD sensor, suited to a variety of applications.

For a hermetically sealed Thermocouple sensor, see the HSTC

Rated 4 out of 5 by from Resistant to magnetic flux change I have probably purchased 30 of these over the last 5 years. They perform much better than bimetallic thermocouples for reading temperature in magnetic induction applications. The durability is good, but not outstanding in harsh environments, especially in steam at temperatures greater than 120°C (thus the purchase of 30 over the last 5 years). Their response is faster than metal clad RTDs. The rapid response allows for more contained PID controll. It would be wonderful if Omega made a steam-tolerant packing gland for the RTD where the RTD tip was not in contact with a metal (as is the case in a thermowell).
Date published: 2016-07-01
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HSRTD-1-1000-A-1-5M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 130ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
FLEXIBLE SEALED PFA RTD SENSOR, ROHS
$69.48
31 In Stock
FLEXIBLE SEALED PFA RTD SENSOR, ROHS
$124.14
0 In Stock
FLEXIBLE SEALED PFA RTD SENSOR, ROHS
$55.18
0 In Stock
FLEXIBLE SEALED PFA RTD SENSOR, ROHS
$100.13
0 In Stock
Programmable Signal Conditioners/Transmitters
$290.00
3 In Stock
Accessories
Additional mating connector
$11.19
63 In Stock
Most Popular Accessories
1/16 DIN On-Off LCD Temperature Controller
$209.90
2 In Stock
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$176.32
0 In Stock
Miniature 3-Pin Connector
$3.25
0 In Stock
Popular Options and Accessories
100 Ω, 4 wire, Class “A” sensor with 3m (120") of cable, stripped leads termination
$79.70
0 In Stock
100 Ω, 4 wire, Class “A” sensor with 4.5m (180") of cable, stripped leads termination
$91.96
7 In Stock
100 Ω, 4 wire, Class “A” sensor with 6m (240") of cable, stripped leads termination
$107.28
7 In Stock
100 Ω, 4 wire, Class “A” sensor with 7.5m (300") of cable, stripped leads termination
$131.80
0 In Stock
100 Ω, 4 wire, Class “B” sensor with 3m (120") of cable, stripped leads termination
$71.52
0 In Stock
100 Ω, 4 wire, Class “A” sensor with 1m (40") of cable, stripped leads termination
$63.35
98 In Stock
100 Ω, 4 wire, Class “B” sensor with 4.5m (180") of cable, stripped leads termination
$84.80
4 In Stock
100 Ω, 4 wire, Class “B” sensor with 2m (80") of cable, stripped leads termination
$62.33
4 In Stock

en-US
en
Save Configuration