Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 1 Single-Door Electrical Enclosures. Sizes 6x6 to 36x30.

NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.

$16.70

Item# SCE-10N10MP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $16.70
5-9 $15.87
10-24 $15.53
25-49 $14.86
50-99 $14.53
100+ $14.20

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30. SCE-10N10MP SCE-10N10MP
  • Ideal for instruments, electrical controls and components
  • 0.060 and 0.075' Carbon Steel Depending on its Size
  • Spot Weld Construction
  • Standoffs Provided for Mounting Optional Panels

SCE-10N10MP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Works With
Enclosure Material
Closure Type
Enclosure Color


Application
The SCE-NLP Series electrical enclosures are designed to house electrical controls, instruments and components in areas that do not require oil, water and dust tight protection.

Finish
ANSI-61 gray powder coat inside and out over phosphatized surface. Optional panels are powder coated white.

Industry Standards
NEMA Type 1
UL Listed Type 1
CSA Type 1
IEC 60529 IP 30
SCE_LP Series Dimensions Diagram
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
CABINET ACCESSORIES
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$18.49
6 In Stock
Mounting Straps for Type 1 Enclosures
Mounting Straps for 6" W Enclosure
$48.13
1 In Stock
Mounting Straps for 10" W Enclosure
$53.03
2 In Stock
Mounting Straps for 16" W Enclosure
$63.23
0 In Stock
Mounting Straps for 12" W Enclosure
$55.54
0 In Stock
Mounting Straps for 8" W Enclosure
$50.62
0 In Stock
Mounting Straps for 20" W Enclosure
$67.78
0 In Stock
Mounting Straps for 24" W Enclosure
$75.58
0 In Stock
Popular 22mm Push Buttons, NEMA 4/4X/13
Red LED indicating light, 24Vac/dc
$73.14
4 In Stock
Amber LED indicating light, 24Vac/dc
$73.14
0 In Stock
Green LED indicating light, 24Vac/dc
$63.86
1 In Stock
Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
Pre-cut DIN rail for 4" wide enclosure, actual width 2.75"
$10.65
6 In Stock
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$9.73
0 In Stock
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$10.09
30 In Stock
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$10.65
0 In Stock
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
$12.74
4 In Stock
Pre-cut DIN rail for 12" wide enclosure, actual width 10.75"
$12.02
29 In Stock
Pre-cut DIN rail for 20" wide enclosure, actual width 16.75"
$11.79
21 In Stock
Pre-cut DIN rail for 24" wide enclosure, actual width 20.75"
$12.74
3 In Stock
¼ Turn Door Latch Inserts for Additional Security and Easy Access
Recessed Coinproof Latch
$40.77
3 In Stock
Chrome Wing Knob Latch
$49.01
0 In Stock
Chrome Key Locking Door Latch
$78.72
0 In Stock
Chrome Key Locking Wing Knob Latch
$97.95
0 In Stock
Chrome 7mm Square Latch with Hand Key (Large)
$49.01
2 In Stock
Chrome Key Locking "T" Handle
$109.90
0 In Stock

Related Categories

en-US
en
Save Configuration