Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HANI Temperature Sensor for Metal Tanks

0 to 100°C, 4-20 mA, Metal Tanks

$807.10

Item# HANI-B-TANK-M-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $807.10
5-9 $766.75
10-24 $726.39
25-49 $686.04
50-99 $645.68
100+ $605.33

In stock

Lead Time (If not in stock): 3 weeks
0 to 100°C, 4-20 mA, Metal Tanks HANI-B-TANK-M-MA HANI-B-TANK-M-MA
  • Non-invasive temperature measurement
  • Mounts to outside of tank, measures fluid inside of tank
  • Accuracy comparable to an invasive sensor, ±0.5°C
  • Designed for tanks 2 feet in diameter or larger

HANI-B-TANK-M-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Sensor Application
Accuracy
Response Time
Output
Connection Type
Additional Features
Mounting Method


Non-Invasive Operation

No penetration, no risk of contamination

The HANI™ Tank Sensor never comes into contact with the process media inside of the tank. There is no risk of buildup, sensor wear or breakage from agitators, mixers, or corrosive abrasive liquids.

High Accuracy & Fast Response Times

Performs like an invasive sensor.

Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.

Accuracy for metal tanks with fluid flowing:

       Stainless Steel:±0.9℉ (±0.5 °C)
        Other Metals:±1.8℉ (±1.0 °C)

Ease of Installation

  • • No drilling
  •   
  • • No cutting
  •   
  • • No downtime

Omega’s innovative design makes sensor installation easy. Unlike invasive sensors, HANI™ Tank Sensor mounts to the outside of a metal tank and reads the temperature of the process media inside of the tank.

Works on most tank sizes and materials

The HANI™ Tank Sensor is designed for use on any metal tank 2 feet in diameter or larger. It arrives factory set for stainless steel tank walls, with additional materials selectable through Omega’s free SYNC software.

Common Applications

New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Tank Sensor.

Verify existing invasive sensors

With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Tank Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3m (9.8’) cable dual M12-8 straight connector
$53.28
0 In Stock
RS485/Modbus Smart Interface
$139.49
753 In Stock
Wireless Interface 915 MHZ (for North America)
$338.88
428 In Stock
Smart Probe M12-8 pin shielded T-Splitter — enables access to I/O pins
$40.58
135 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
0 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
3 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock

Related Categories

en-US
en
Save Configuration