Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Snap In Front Panel Programmer with Modbus over RS-485

DRST Series Communication Programmer
  • RoHS Icon
  • CE Approved

$186.42

Item# DRST-CM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $186.42
10-24 $177.10
25-49 $173.37
50-99 $165.91
100-199 $162.19
200+ $158.46

In stock

Lead Time (If not in stock): 18 weeks
DRST Series Communication Programmer DRST-CM DRST-CM
  • Programming Display for DRST-AC, DRST-DC, DRST-UN, DRST-UR
  • Modbus Protocol Interface Over RS485
  • Monitor Process Value From the Built-In Display
  • High 2.5 kV Isolation to Host Unit

DRST-CM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Programability
Additional Feature


Application

The DRST-CM detachable display adds Modbus RTU RS-485 serial communications to DRST-AC, DRST-DC, DRST-UN, and DRST-UR units. The unit converts a wide array of sensors and analog device signals like uni- and bipolar mA and voltage signals, potentiometer, Lin. R, RTD and TC, to a Modbus communication line signal. All individual unit operating parameters can easily and quickly be configured by using the Modbus communication or by using the front display menu. The easily readable DRST-CM display can be used to read the process signal, simulate the output signal, indicate sensor errors and internal device errors.


Technical characteristics

DRST-CM has full DRSL-DISPLAY functionality for unit programming, process signal monitoring and diagnostics handling. Modbus RTU protocol is supported using a serial RS-485 communication wiring. Multidrop half-duplex connection via shielded RJ45 connector. High safe galvanic isolation of 2.5 kVAC between the serial wiring and the connected DRST-AC, DRST-DC, DRST-UN, and DRST-UR units. Modbus parameters such as address, baud rate, stop bit(s), and parity bit are configured from the DRST-CM display, which also stores parameters.


Mounting / installation / programming

The DRST-CM can be moved from one device to another. The individual DRST-AC, DRST-DC, DRST-UN, and DRST-UR unit configuration of the first device can be saved and downloaded to subsequent devices. Programmed parameters can be protected by a userdefined password. When mounted on devices that are installed upside down, a menu item allows the display on the 4511 to be rotated 180 degrees and the up/down buttons to switch function.


Environmental Conditions
Operating temperature................................... -20°C to +60°C
Storage temperature...................................... -20°C to +85°C
Relative humidity............................................ < 95% RH (non-cond.)
Protection degree........................................... IP20
Installation in.................................................. Pollution degree 2 & meas. /overvoltage cat. II

Mechanical specifications
Dimensions (HxWxD)..................................... 73.2 x 23.3 x 26.5 mm
Dimensions (HxWxD) w/
DRST-AC, DRST-DC, DRST-UN, DRST-UR
unit................................................................ 109 x 23.5 x 131 mm
Weight approx................................................ 30 g
Connection..................................................... RJ45 - shielded

Common specifications
Supply
Max. required power...................................... ≤ 0.15 W

Isolation voltage
Isolation voltage, test/working..................... 2.5 kVAC / 250 VAC reinforced isolation

Response time
Response time............................................... < 20 ms
Signal / noise ratio......................................... > 60 dB
Update rate.................................................... > 50 Hz
Extended EMC immunity: NAMUR
NE21, A criterion, burst.................................. No loss of communication
Signal type..................................................... RS-485 half duplex
Serial protocol................................................ Modbus RTU
Modbus mode................................................ RTU - slave
Devices on an RS485 line.............................. Up to 32 (w/o a repeater)
Data rates, baud............................................ 2400, 4800, 9600, 19200,38400, 57600, 115200
Automatic baudrate detection........................ Yes - can be configured ON or OFF
Parity.............................................................. Even, Odd, None
Stop bit(s)....................................................... 1 or 2
Digital addressing.......................................... 1...247
Response delay............................................. 0...1000 ms

Observed authority requirements
EMC............................................................... 2014/30/EU
LVD................................................................ 2014/35/EU
EAC................................................................ TR-CU 020/2011
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration