Call us at 1-888-826-6342
Omega PTC-13-A dual 4 digit dual LCD Display digital timer is a multifunction, multi-time range digital timer suitable for controlling operation
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Time
|
None
|
None
|
1/16 DIN
|
4 Digit Dual Display
|
None
|
2 Relays
|
None
|
None
|
AC
|
SSR Outputs
|
|
Time
|
None
|
None
|
1/16 DIN
|
4 Digit Dual Display
|
None
|
2 Relays
|
None
|
None
|
AC/DC
|
SSR Outputs
|
OMEGA’s melt pressure indicators also function as transducer power supplies and signal conditioners, OLED graphic display, Universal power.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
Themocouple, RTD, Analog Current/Voltage
|
1
|
1/8 DIN
|
Graphical
|
242 Hz
|
2 Relays
|
2 Analog Current
|
Serial
|
AC/DC
|
Trend visualization
|
OM-SGD-SERIES Panel meters with Color TFT Display—Choice of Three Screen Sizes. Select from any of over 40 standard display configurations.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|
|
Process
|
Analog Voltage
|
2
|
3.62" x 2.95"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
DC
|
40 Customizable Display Configurations
|
|
Process
|
Analog Voltage
|
2
|
2.91" x 1.81"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
DC
|
40 Customizable Display Configurations
|
|
Process
|
Analog Voltage
|
2
|
3.43" x 2.15"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
DC
|
40 Customizable Display Configurations
|
|
Process
|
Analog Voltage
|
2
|
2.91" x 1.81"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
DC
|
40 Customizable Display Configurations, IP67
|
|
Process
|
Analog Current
|
1
|
2.91" x 1.81"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
DC
|
40 Customizable Display Configurations
|
The DP116 series is a economical 3/64 DIN panel meter that has a full size 0.56" green or red LED display, built-in analog output and display hold capability.
Product Number | Display Color | Display Digit Height | Display Size | Display Type | Form Factor | Input Range | Number of Display Digits | Number of Inputs | Resolution | RTD Types Supported | Specifications Input Type | Supply Voltage | ThermocoupleType |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Red
|
24 mm (0.94 in)
|
14.2 mm (0.56 in)
|
LED
|
3/64 DIN
|
-200 to 850°C
|
3 1/2 Digits
|
1
|
1°C
|
100 Ω Pt
|
RTD
|
115 Vac
|
Not Applicable
|
|
Red
|
24 mm (0.94 in)
|
14.2 mm (0.56 in)
|
LED
|
3/64 DIN
|
-199.9 to 199.9°C
|
3 1/2 Digits
|
1
|
0.1°C
|
Not Applicable
|
Thermocouple
|
230 Vac
|
J
|
he OM-SGD-43-A is a 4.3" capacitive touchscreen display designed for use with the Design Studio software, for rapid development of advanced user interfaces and panel meters.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Process
|
Analog Current/Voltage
|
4
|
4.70" x 3.10"
|
Graphical
|
3 Hz
|
2 Open Collectors
|
Serial, Ethernet, I2C
|
DC
|
4 PWM Outputs, 8 DIO
|
The OMEGA™ DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
Thermocouple
|
1
|
1/8 DIN
|
6 Digit Single Display
|
13 Hz
|
None
|
Analog Current/Voltage
|
None
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Single Display
|
13 Hz
|
None
|
None
|
None
|
AC
|
None
|
|
Temperature, Process, Strain
|
Thermocouple, RTD, Analog Current/Volatge, Strain
|
1
|
1/8 DIN
|
6 Digit Single Display
|
13 Hz
|
None
|
None
|
None
|
AC
|
None
|
|
Temperature, Process
|
Thermocouple
|
1
|
1/8 DIN
|
6 Digit Single Display
|
13 Hz
|
None
|
None
|
None
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Single Display
|
13 Hz
|
None
|
Analog Current/Voltage
|
None
|
AC
|
None
|
The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/32 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/16 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
AC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/8 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
DC
|
Programmable 3 Color Display
|
|
Temperature, Process
|
Thermocouple, RTD, Analog Current/Voltage
|
1
|
1/16 DIN
|
3.5 Digit Single Display
|
3 Hz
|
2 Relays
|
None
|
None
|
DC
|
Programmable 3 Color Display
|
The DP6000 Series process meter has options for multiple relays and 4-20mA output. Modular USB, RS-232, RS-485 serial communications options and relays. NEMA 4X front.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Communications | Supply Voltage Type | Additonal Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Dual Display
|
5 Hz
|
None
|
Analog Current
|
Serial
|
AC
|
Sunlight Readable
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Dual Display
|
5 Hz
|
4 Relays
|
None
|
Serial
|
AC
|
None
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Dual Display
|
5 Hz
|
None
|
None
|
Serial
|
DC
|
Sunlight Readable
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Dual Display
|
5 Hz
|
2 Relays
|
None
|
Serial
|
DC
|
Sunlight Readable
|
|
Process
|
Analog Current/Voltage
|
1
|
1/8 DIN
|
5.5 Digit Dual Display
|
5 Hz
|
None
|
None
|
Serial
|
DC
|
None
|
The Large Displays can take a variety of signal inputs from transducer or process transmitters with multiple control output options and serial or Ethernet connectivity
Product Number | Thermocouple Type | Specifications Input Type | RTD Types Supported | Number of Inputs | Display Color | Number of Display Digits | Communications Protocol | Display Type | Number of Relays | Supply Voltage | Display Digit Height | Excitation Levels | Resolution | Input Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
J, K, T, E, R, S, B, C, N, L
|
Thermocouple, RTD, Analog voltage, Analog current
|
100/500/1000 Ω
|
4
|
Red, Green, Amber
|
4 Digits
|
Isolated RS232 and RS485/422
|
LED
|
1
|
100 to 240 Vac
|
101 mm (4 in)
|
5 Vdc @ 40 mA Vdc @ 60 mA
|
1°/0.1° 10 μV process
|
Refer to Specs
|
|
J, K, T, E, R, S, B, C, N, L
|
Thermocouple, RTD, Analog voltage, Analog current
|
100/500/1000 Ω
|
4
|
Red, Green, Amber
|
4 Digits
|
Ethernet with Embedded Web Server + RS485/422
|
LED
|
1
|
100 to 240 Vac
|
101 mm (4 in)
|
5 Vdc @ 40 mA Vdc @ 60 mA
|
1°/0.1° 10 μV process
|
Refer to Specs
|
The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers, Plus built-in Buzzer.
Product Number | Measure Type | Input Type | Number of Inputs | DIN Size | Display Type | Number of Output | Output Type | Max Sampling Rate | Supply Voltage Type | Supply Voltage | Communications Protocol | Accuracy Rating | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Process
|
MA
|
1
|
1/8 DIN
|
6 Digit Single Display
|
0
|
Not Applicable
|
1 Hz
|
AC
|
115 Volts
|
Serial
|
Good
|
Not Applicable
|
|
Process
|
10V
|
1
|
1/8 DIN
|
6 Digit Single Display
|
0
|
Not Applicable
|
1 Hz
|
AC
|
115 Volts
|
Serial
|
Good
|
Not Applicable
|
|
Process
|
MV
|
1
|
1/8 DIN
|
6 Digit Single Display
|
0
|
Not Applicable
|
1 Hz
|
AC
|
115 Volts
|
Serial
|
Good
|
Not Applicable
|
|
Process
|
MA
|
1
|
1/8 DIN
|
6 Digit Single Display
|
0
|
Not Applicable
|
1 Hz
|
DC
|
9 to 15 Volts
|
Serial
|
Good
|
Not Applicable
|
|
Process
|
MA
|
1
|
1/8 DIN
|
6 Digit Single Display
|
4
|
4 SPDT process alarms and 2 open collector timer alarms
|
1 Hz
|
AC
|
115 Volts
|
Serial
|
Good
|
Not Applicable
|
The OMEGA™ MDSSi8 is a 1/8 DIN size (96 x 48 mm) Digital Panel Meter in a rugged benchtop metal enclosure featuring the big iSeries color-changing display.
Product Number | Additional Option | Communications Protocol | Display Color | Display Digit Height | Display Type | Form Factor | Input Range | Number of Display Digits | Number of Inputs | Number of Relays | Resolution | Retransmission/Analog Output | RTD Types Supported | Specifications Input Type | Supply Voltage | ThermocoupleType |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Standard
|
Ethernet with Embedded Web Server
|
Red, Green, Amber
|
21 mm (0.83 in)
|
LED
|
Benchtop
|
J-210 to 760°C / -346 to 1400°F K-270 to -160°C / -160 to 1372°C -454 to -256°F / -256 to 2502
|
4 Digits, 9 Segment
|
1
|
2
|
1°/0.1° 10 μV process
|
Two SPDT Mechanical Alarm Relays
|
100/500/1000 Ω Pt
|
RTD
|
90 to 240 Vac
|
Not Applicable
|
DP7800 Legacy, Dual Input Process Voltage/Current Meters with Math Functions, NEMA 4 Front Bezel, 2 Relays .25A at 28V, Digital Tare (Zero) .
Product Number | Measure Type | Input Type | Number of Inputs | DIN Size | Display Type | Number of Output | Output Type | Max Sampling Rate | Supply Voltage Type | Supply Voltage | Communications Protocol | Accuracy Rating | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Process
|
MA, MV, 10V
|
2
|
1/8 DIN
|
5 Digit Single Display
|
0
|
Not Applicable
|
3 Hz
|
AC
|
115 Volts
|
Not Applicable
|
Better
|
Not Applicable
|
|
Process
|
MA, MV, 10V
|
2
|
1/8 DIN
|
5 Digit Single Display
|
0
|
Not Applicable
|
3 Hz
|
AC
|
115 Volts
|
Serial
|
Better
|
Not Applicable
|
|
Process
|
MA, MV, 10V
|
2
|
1/8 DIN
|
5 Digit Single Display
|
1
|
Analog Output, 0 to 10 Vdc
|
3 Hz
|
AC
|
115 Volts
|
Not Applicable
|
Better
|
Not Applicable
|
|
Process
|
MA, MV, 10V
|
2
|
1/8 DIN
|
5 Digit Single Display
|
1
|
4 to 20 mA
|
3 Hz
|
AC
|
115 Volts
|
Not Applicable
|
Better
|
Not Applicable
|
|
Process
|
MA, MV, 10V
|
2
|
1/8 DIN
|
5 Digit Single Display
|
0
|
Not Applicable
|
3 Hz
|
AC
|
230 Volts
|
Not Applicable
|
Better
|
Not Applicable
|
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Supply Voltage Type |
---|---|---|---|---|---|---|---|
|
Process, Strain
|
Analog Current/Voltage, Strain
|
1
|
Large Display (2.3" Digits)
|
3.5 Digit Single Display
|
3 Hz
|
AC
|
|
Process, Strain
|
Analog Current/Voltage, Strain
|
1
|
Large Display (4.0" Digits)
|
3.5 Digit Single Display
|
3 Hz
|
AC
|
|
Temperature, Process
|
Thermocouple, RTD, Thermistor, Analog Current/Volatge
|
1
|
Large Display (2.3" Digits)
|
3.5 Digit Single Display
|
3 Hz
|
AC
|
|
Temperature, Process
|
Thermocouple, RTD, Thermistor, Analog Current/Volatge
|
1
|
Large Display (4.0" Digits)
|
3.5 Digit Single Display
|
3 Hz
|
AC
|
Economical, DPM35A is a compact process indicator, LCD or LED Display, requiring only 70 mm of depth behind a panel, Low power 10 to 30 Vdc.
Product Number | Measurement Type | Input Type | Number of Inputs | Form Factor | Display Type | Max Sampling Rate | Alarm Output | Retransmission Output | Supply Voltage Type |
---|---|---|---|---|---|---|---|---|---|
|
Process
|
Analog Current/Voltage
|
1
|
1/32 DIN
|
3.5 Digit Single Display
|
2.5 Hz
|
None
|
None
|
DC
|
The DP3001 is a low-cost, true-differential 4-1/2 digit panel meter for applications that require high resolution and high accuracy DC measurement
Product Number | Additional Option | Display Color | Display Digit Height | Display Type | Form Factor | Input Range | Number of Display Digits | Number of Inputs | Resolution | Specifications Input Type | Supply Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Standard
|
Red
|
14 mm (0.56 in)
|
LED
|
1/8 DIN
|
±1.9999 Vdc
|
7 Segment
|
1
|
100 μV
|
Voltage
|
115 or 230 Vac
|
The DP3002-J, -K and -T are low-cost 4-1/2 digit (±19,999 count) thermocouple meters with 0.1°C or 0.1°F resolution for indication-only applications.
Product Number | Display Color | Display Digit Height | Display Type | Form Factor | Input Range | Number of Display Digits | Number of Inputs | Resolution | Specifications Input Type | Supply Voltage | ThermocoupleType |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Red
|
14 mm (0.56 in)
|
LED
|
1/8 DIN
|
-105 to 1248°C
|
4 1/2 Digits
|
1
|
0.1°C or 0.1°F
|
Thermocouple
|
115 or 230 Vac
|
K
|
The DP63800 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.
Product Number | Measure Type | Input Type | Number of Inputs | DIN Size | Display Type | Number of Output | Output Type | Max Sampling Rate | Supply Voltage Type | Supply Voltage | Communications Protocol | Accuracy Rating | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Process
|
10 Vdc
|
1
|
1/8 DIN
|
Red Displey
|
0
|
Not Applicable
|
60 Hz
|
AC
|
85 to 250 Vac
|
Not Applicable
|
Good
|
Not Applicable
|
Product Number | Additional Option | Communications Protocol | Display Color | Display Digit Height | Excitation Levels | Form Factor | Input Range | Number of Inputs | Number of Relays | Retransmission/Analog Output | RTD Types Supported | Specifications Input Type | Supply Voltage | ThermocoupleType |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Standard
|
Isolated USB
|
Yellow
|
48 mm (1.89 in)
|
24 Vdc
|
1/8 DIN
|
J -100 to 760°C (-148 to 1400°F) K -100 to 1260°C (-148 to 2300°F) E -200 to 849°C (-328 to 1560°F)
|
4
|
2
|
2 Relays
|
100 Ω Platinum
|
Thermocouple RTD Voltage Current
|
90 to 240 Vac
|
J K E T R S
|
The DPF50 Series provides a full-size 14.2 mm (0.56"), red or green LED display, yet is housed in a miniature case with a 24 x 72 mm (0.94 x 2.83") bezel.
Product Number | Specifications Input Type | Number of Inputs | Display Color | Number of Display Digits | Display Type | Form Factor | Supply Voltage | Display Digit Height | Excitation Levels | Resolution | Input Range |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Voltage
|
1
|
Red
|
3 1/2 Digits, 7 Segment
|
LED
|
3/64 DIN
|
7 to 32 Vdc
|
14.2 mm (0.56 in)
|
10V @ 30 mA
|
0.1 mV (100 μV), 0.001V (1 mV), 0.001V (10 mV), 0.1V (100 mV)
|
0-10 Vdc input
|
Product Number | Display Color | Display Digit Height | Display Size | Display Type | Form Factor | Input Range | Number of Display Digits | Number of Inputs | Resolution | RTD Types Supported | Specifications Input Type | Supply Voltage | ThermocoupleType |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Red
|
48 mm (1.89 in)
|
14.2 mm (0.56 in)
|
LED
|
1/8 DIN
|
-105 to 1372°C
|
3 1/2 Digits
|
1
|
1°C
|
Not Applicable
|
Thermocouple
|
115 Vac
|
K
|