Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Process Meters

21 Products
thumbnail

Omega PTC-13-A dual 4 digit dual LCD Display digital timer is a multifunction, multi-time range digital timer suitable for controlling operation

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Communications Supply Voltage Type Additonal Features
PTC-13-A
$288.67
9  In Stock
Time
None
None
1/16 DIN
4 Digit Dual Display
None
2 Relays
None
None
AC
SSR Outputs
PTC-13-LV-A
$304.89
9  In Stock
Time
None
None
1/16 DIN
4 Digit Dual Display
None
2 Relays
None
None
AC/DC
SSR Outputs
thumbnail

OMEGA’s melt pressure indicators also function as transducer power supplies and signal conditioners, OLED graphic display, Universal power.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Communications Supply Voltage Type Additonal Features
DP400TP
$351.94
16  In Stock
Temperature, Process
Themocouple, RTD, Analog Current/Voltage
1
1/8 DIN
Graphical
242 Hz
2 Relays
2 Analog Current
Serial
AC/DC
Trend visualization
thumbnail

OM-SGD-SERIES Panel meters with Color TFT Display—Choice of Three Screen Sizes. Select from any of over 40 standard display configurations.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Supply Voltage Type Additonal Features
OM-SGD-35-M
$231.10
9  In Stock
Process
Analog Voltage
2
3.62" x 2.95"
Graphical
3 Hz
2 Open Collectors
DC
40 Customizable Display Configurations
OM-SGD-24-M
$168.43
5  In Stock
Process
Analog Voltage
2
2.91" x 1.81"
Graphical
3 Hz
2 Open Collectors
DC
40 Customizable Display Configurations
OM-SGD-28-M
$181.62
5  In Stock
Process
Analog Voltage
2
3.43" x 2.15"
Graphical
3 Hz
2 Open Collectors
DC
40 Customizable Display Configurations
OM-SGD-24-M-IP
$316.17
Available
in 7 weeks
Process
Analog Voltage
2
2.91" x 1.81"
Graphical
3 Hz
2 Open Collectors
DC
40 Customizable Display Configurations, IP67
OM-SGD-24-M-420
$181.53
9  In Stock
Process
Analog Current
1
2.91" x 1.81"
Graphical
3 Hz
2 Open Collectors
DC
40 Customizable Display Configurations
  Load More Items from this family (3) ...
thumbnail

The DP116 series is a economical 3/64 DIN panel meter that has a full size 0.56" green or red LED display, built-in analog output and display hold capability.

Product Number Display Color Display Digit Height Display Size Display Type Form Factor Input Range Number of Display Digits Number of Inputs Resolution RTD Types Supported Specifications Input Type Supply Voltage ThermocoupleType
DP116-MC1
$313.49
4  In Stock
Red
24 mm (0.94 in)
14.2 mm (0.56 in)
LED
3/64 DIN
-200 to 850°C
3 1/2 Digits
1
1°C
100 Ω Pt
RTD
115 Vac
Not Applicable
DP116-JC2-230
$313.49
1  In Stock
Red
24 mm (0.94 in)
14.2 mm (0.56 in)
LED
3/64 DIN
-199.9 to 199.9°C
3 1/2 Digits
1
0.1°C
Not Applicable
Thermocouple
230 Vac
J
thumbnail

he OM-SGD-43-A is a 4.3" capacitive touchscreen display designed for use with the Design Studio software, for rapid development of advanced user interfaces and panel meters.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Communications Supply Voltage Type Additonal Features
OM-SGD-43-A
$453.00
13  In Stock
Process
Analog Current/Voltage
4
4.70" x 3.10"
Graphical
3 Hz
2 Open Collectors
Serial, Ethernet, I2C
DC
4 PWM Outputs, 8 DIO
thumbnail

The OMEGA™ DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Communications Supply Voltage Type Additonal Features
DP41-TC-A
$1,169.61
4  In Stock
Temperature, Process
Thermocouple
1
1/8 DIN
6 Digit Single Display
13 Hz
None
Analog Current/Voltage
None
AC
None
DP41-E
$1,010.36
Available
in 6 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Single Display
13 Hz
None
None
None
AC
None
DP41-U
$1,149.21
Available
in 6 weeks
Temperature, Process, Strain
Thermocouple, RTD, Analog Current/Volatge, Strain
1
1/8 DIN
6 Digit Single Display
13 Hz
None
None
None
AC
None
DP41-TC
$1,051.88
Available
in 6 weeks
Temperature, Process
Thermocouple
1
1/8 DIN
6 Digit Single Display
13 Hz
None
None
None
AC
None
DP41-E-A
$1,202.82
Available
in 6 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Single Display
13 Hz
None
Analog Current/Voltage
None
AC
None
  Load More Items from this family (55) ...
thumbnail

The OMEGA™ iSeries is a family of microprocessor-based Alarm instrument offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Communications Supply Voltage Type Additonal Features
DPI32-AL
$320.30
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Analog Current/Voltage
1
1/32 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
None
AC
Programmable 3 Color Display
DPI8-AL
$413.52
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Analog Current/Voltage
1
1/8 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
None
AC
Programmable 3 Color Display
DPI16-AL
$386.61
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Analog Current/Voltage
1
1/16 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
None
AC
Programmable 3 Color Display
DPI8-AL-DC
$477.20
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Analog Current/Voltage
1
1/8 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
None
DC
Programmable 3 Color Display
DPI16-AL-DC
$428.66
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Analog Current/Voltage
1
1/16 DIN
3.5 Digit Single Display
3 Hz
2 Relays
None
None
DC
Programmable 3 Color Display
  Load More Items from this family (1) ...
thumbnail

The DP6000 Series process meter has options for multiple relays and 4-20mA output. Modular USB, RS-232, RS-485 serial communications options and relays. NEMA 4X front.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Communications Supply Voltage Type Additonal Features
DP6000-6H3
$805.16
Available
in 5 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Dual Display
5 Hz
None
Analog Current
Serial
AC
Sunlight Readable
DP6000-6R4
$666.10
Available
in 5 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Dual Display
5 Hz
4 Relays
None
Serial
AC
None
DP6000-7H0
$805.16
Available
in 5 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Dual Display
5 Hz
None
None
Serial
DC
Sunlight Readable
DP6000-7H2
$873.83
Available
in 5 weeks
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Dual Display
5 Hz
2 Relays
None
Serial
DC
Sunlight Readable
DP6000-7R0
$631.76
1  In Stock
Process
Analog Current/Voltage
1
1/8 DIN
5.5 Digit Dual Display
5 Hz
None
None
Serial
DC
None
  Load More Items from this family (11) ...
thumbnail

The Large Displays can take a variety of signal inputs from transducer or process transmitters with multiple control output options and serial or Ethernet connectivity

Product Number Thermocouple Type Specifications Input Type RTD Types Supported Number of Inputs Display Color Number of Display Digits Communications Protocol Display Type Number of Relays Supply Voltage Display Digit Height Excitation Levels Resolution Input Range
ILD44-UTP-C24
$1,853.56
Available
in 6 weeks
J, K, T, E, R, S, B, C, N, L
Thermocouple, RTD, Analog voltage, Analog current
100/500/1000 Ω
4
Red, Green, Amber
4 Digits
Isolated RS232 and RS485/422
LED
1
100 to 240 Vac
101 mm (4 in)
5 Vdc @ 40 mA Vdc @ 60 mA
1°/0.1° 10 μV process
Refer to Specs
ILD44-UTP-C4EI
$1,945.76
Available
in 6 weeks
J, K, T, E, R, S, B, C, N, L
Thermocouple, RTD, Analog voltage, Analog current
100/500/1000 Ω
4
Red, Green, Amber
4 Digits
Ethernet with Embedded Web Server + RS485/422
LED
1
100 to 240 Vac
101 mm (4 in)
5 Vdc @ 40 mA Vdc @ 60 mA
1°/0.1° 10 μV process
Refer to Specs
thumbnail

The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers, Plus built-in Buzzer.

Product Number Measure Type Input Type Number of Inputs DIN Size Display Type Number of Output Output Type Max Sampling Rate Supply Voltage Type Supply Voltage Communications Protocol Accuracy Rating Other Features
DP3600
$406.58
Available
in 5 weeks
Process
MA
1
1/8 DIN
6 Digit Single Display
0
Not Applicable
1 Hz
AC
115 Volts
Serial
Good
Not Applicable
DP3700
$406.58
Available
in 5 weeks
Process
10V
1
1/8 DIN
6 Digit Single Display
0
Not Applicable
1 Hz
AC
115 Volts
Serial
Good
Not Applicable
DP3800
$406.58
1  In Stock
Process
MV
1
1/8 DIN
6 Digit Single Display
0
Not Applicable
1 Hz
AC
115 Volts
Serial
Good
Not Applicable
DP3600-2
$406.58
Available
in 4 weeks
Process
MA
1
1/8 DIN
6 Digit Single Display
0
Not Applicable
1 Hz
DC
9 to 15 Volts
Serial
Good
Not Applicable
DP3600-3
$531.05
Available
in 5 weeks
Process
MA
1
1/8 DIN
6 Digit Single Display
4
4 SPDT process alarms and 2 open collector timer alarms
1 Hz
AC
115 Volts
Serial
Good
Not Applicable
  Load More Items from this family (6) ...
thumbnail

The OMEGA™ MDSSi8 is a 1/8 DIN size (96 x 48 mm) Digital Panel Meter in a rugged benchtop metal enclosure featuring the big iSeries color-changing display.

Product Number Additional Option Communications Protocol Display Color Display Digit Height Display Type Form Factor Input Range Number of Display Digits Number of Inputs Number of Relays Resolution Retransmission/Analog Output RTD Types Supported Specifications Input Type Supply Voltage ThermocoupleType
MDSSI8-RTD-EIT-AL
$1,568.66
Available
in 99 weeks
Standard
Ethernet with Embedded Web Server
Red, Green, Amber
21 mm (0.83 in)
LED
Benchtop
J-210 to 760°C / -346 to 1400°F K-270 to -160°C / -160 to 1372°C -454 to -256°F / -256 to 2502
4 Digits, 9 Segment
1
2
1°/0.1° 10 μV process
Two SPDT Mechanical Alarm Relays
100/500/1000 Ω Pt
RTD
90 to 240 Vac
Not Applicable
thumbnail

DP7800 Legacy, Dual Input Process Voltage/Current Meters with Math Functions, NEMA 4 Front Bezel, 2 Relays .25A at 28V, Digital Tare (Zero) .

Product Number Measure Type Input Type Number of Inputs DIN Size Display Type Number of Output Output Type Max Sampling Rate Supply Voltage Type Supply Voltage Communications Protocol Accuracy Rating Other Features
DP7800
$921.60
Available
in 30 weeks
Process
MA, MV, 10V
2
1/8 DIN
5 Digit Single Display
0
Not Applicable
3 Hz
AC
115 Volts
Not Applicable
Better
Not Applicable
DP7800-S2
$1,003.50
Available
in 30 weeks
Process
MA, MV, 10V
2
1/8 DIN
5 Digit Single Display
0
Not Applicable
3 Hz
AC
115 Volts
Serial
Better
Not Applicable
DP7800-A10
$1,003.50
Available
in 30 weeks
Process
MA, MV, 10V
2
1/8 DIN
5 Digit Single Display
1
Analog Output, 0 to 10 Vdc
3 Hz
AC
115 Volts
Not Applicable
Better
Not Applicable
DP7800-AMA
$1,003.50
Available
in 30 weeks
Process
MA, MV, 10V
2
1/8 DIN
5 Digit Single Display
1
4 to 20 mA
3 Hz
AC
115 Volts
Not Applicable
Better
Not Applicable
DP7800-230VAC
$942.07
Available
in 30 weeks
Process
MA, MV, 10V
2
1/8 DIN
5 Digit Single Display
0
Not Applicable
3 Hz
AC
230 Volts
Not Applicable
Better
Not Applicable
  Load More Items from this family (4) ...
thumbnail

Large Display Meters & PID Controllers

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Supply Voltage Type
ILD24-SP
$1,340.51
Available
in 6 weeks
Process, Strain
Analog Current/Voltage, Strain
1
Large Display (2.3" Digits)
3.5 Digit Single Display
3 Hz
AC
ILD44-SP
$1,690.42
Available
in 6 weeks
Process, Strain
Analog Current/Voltage, Strain
1
Large Display (4.0" Digits)
3.5 Digit Single Display
3 Hz
AC
ILD24-UTP
$1,268.88
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Thermistor, Analog Current/Volatge
1
Large Display (2.3" Digits)
3.5 Digit Single Display
3 Hz
AC
ILD44-UTP
$1,600.08
Available
in 6 weeks
Temperature, Process
Thermocouple, RTD, Thermistor, Analog Current/Volatge
1
Large Display (4.0" Digits)
3.5 Digit Single Display
3 Hz
AC
thumbnail

Economical, DPM35A is a compact process indicator, LCD or LED Display, requiring only 70 mm of depth behind a panel, Low power 10 to 30 Vdc.

Product Number Measurement Type Input Type Number of Inputs Form Factor Display Type Max Sampling Rate Alarm Output Retransmission Output Supply Voltage Type
DPM35A
$260.26
Available
in 6 weeks
Process
Analog Current/Voltage
1
1/32 DIN
3.5 Digit Single Display
2.5 Hz
None
None
DC
thumbnail

The DP3001 is a low-cost, true-differential 4-1/2 digit panel meter for applications that require high resolution and high accuracy DC measurement

Product Number Additional Option Display Color Display Digit Height Display Type Form Factor Input Range Number of Display Digits Number of Inputs Resolution Specifications Input Type Supply Voltage
DP3001-3
$337.71
Available
in 6 days
Standard
Red
14 mm (0.56 in)
LED
1/8 DIN
±1.9999 Vdc
7 Segment
1
100 μV
Voltage
115 or 230 Vac
thumbnail

The DP3002-J, -K and -T are low-cost 4-1/2 digit (±19,999 count) thermocouple meters with 0.1°C or 0.1°F resolution for indication-only applications.

Product Number Display Color Display Digit Height Display Type Form Factor Input Range Number of Display Digits Number of Inputs Resolution Specifications Input Type Supply Voltage ThermocoupleType
DP3002-KC1
$510.50
Available
in 99 weeks
Red
14 mm (0.56 in)
LED
1/8 DIN
-105 to 1248°C
4 1/2 Digits
1
0.1°C or 0.1°F
Thermocouple
115 or 230 Vac
K
thumbnail

The DP63800 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

Product Number Measure Type Input Type Number of Inputs DIN Size Display Type Number of Output Output Type Max Sampling Rate Supply Voltage Type Supply Voltage Communications Protocol Accuracy Rating Other Features
DP63800-E
Not Available
Discontinued
Process
10 Vdc
1
1/8 DIN
Red Displey
0
Not Applicable
60 Hz
AC
85 to 250 Vac
Not Applicable
Good
Not Applicable
Product Number Additional Option Communications Protocol Display Color Display Digit Height Excitation Levels Form Factor Input Range Number of Inputs Number of Relays Retransmission/Analog Output RTD Types Supported Specifications Input Type Supply Voltage ThermocoupleType
DPI1701-USB-R
$595.98
Available
in 100 weeks
Standard
Isolated USB
Yellow
48 mm (1.89 in)
24 Vdc
1/8 DIN
J -100 to 760°C (-148 to 1400°F) K -100 to 1260°C (-148 to 2300°F) E -200 to 849°C (-328 to 1560°F)
4
2
2 Relays
100 Ω Platinum
Thermocouple RTD Voltage Current
90 to 240 Vac
J K E T R S
thumbnail

The DPF50 Series provides a full-size 14.2 mm (0.56"), red or green LED display, yet is housed in a miniature case with a 24 x 72 mm (0.94 x 2.83") bezel.

Product Number Specifications Input Type Number of Inputs Display Color Number of Display Digits Display Type Form Factor Supply Voltage Display Digit Height Excitation Levels Resolution Input Range
DPF51-PV4-7/32
$235.84
Available
in 99 weeks
Voltage
1
Red
3 1/2 Digits, 7 Segment
LED
3/64 DIN
7 to 32 Vdc
14.2 mm (0.56 in)
10V @ 30 mA
0.1 mV (100 μV), 0.001V (1 mV), 0.001V (10 mV), 0.1V (100 mV)
0-10 Vdc input
Product Number Display Color Display Digit Height Display Size Display Type Form Factor Input Range Number of Display Digits Number of Inputs Resolution RTD Types Supported Specifications Input Type Supply Voltage ThermocoupleType
DP119-KC1
$366.70
Available
in 100 weeks
Red
48 mm (1.89 in)
14.2 mm (0.56 in)
LED
1/8 DIN
-105 to 1372°C
3 1/2 Digits
1
1°C
Not Applicable
Thermocouple
115 Vac
K

Process Meters

Process meters are essential tools used in a range of industrial, commercial, and laboratory ap...
[+]
Searching for your items
en-US
en
Save Configuration