Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

321 Stainless Steel Cartridge Heater 0.75" OD 2 - 36" Long

Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 3/4 (19.05 mm) Nominal Diameter

$78.27

Item# HDC00915

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $78.27
5-9 $74.36
10-24 $72.79
25-49 $69.66
50-99 $68.09
100+ $66.53

In stock

Lead Time (If not in stock): 4 weeks
Hi-Density Cartridge Heaters with 321 Stainless Steel Sheath 3/4 (19.05 mm) Nominal Diameter HDC00915 HDC00915
  • Watt Densities of 17 W/in2 to 226 W/in2 Provide Maximum Process Temperature Flexibility
  • Standard 321 Stainless Steel Sheath Material Provides High Temperature Strength, Good Thermal Conductivity and Resistance to Corrosion and Scaling
  • Swaged Construction Provides Excellent Heat Transfer and High Dielectric Strength
  • U.L. Component Recognized

HDC00915 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power Density
Supply Voltage
Cartridge Length
Power
Heater Diameter
lead length


Hi-Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added customer service. Omega maintains over 65,000 semi-finished hi-density cartridge heater substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and lengths ranging from 1524 to 25.4 mm (1 to 60') (depending on diameter) in a complete spectrum of wattages and operating voltages.

Multi-purpose cartridge heaters are the solution for a multitude of original equipment manufacturers (OEMs) and maintenance (MRO) applications. Highly engineered standard and special purpose Omega cartridge heaters have been at the forefront of addressing the challenges of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a company Omega is uniquely qualified and committed to assisting our customers in developing highly engineered specific use cartridge heaters for dependable and reliable performance.

Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design challenges. Omega will custom manufacture to your specifications. Contact us today with your requirements.

Hi-Density Cartridge Heaters ¾' Dia., Actual 0.746' ±0.002' (18.95 mm)
Sheath Length Model Number Watts Watt Density Sheath Length Model Number Watts Watt Density
inch mm 120V 240V /in2 /cm2 inch mm 120V 240V /in2 /cm2
2 50.8 HDC00906 200 57 9 7 177.8 HDC00952 HDC00953 500 33 5
2 50.8 HDC00907 800 226 35 7 177.8 HDC00954 HDC00955 1000 65 10
57.2 HDC00908 200 49 8 7⅝ 193.7 HDC00959 450 27 4
57.2 HDC00909 800 194 30 8 203.2 HDC00961 350 20 3
3 76.2 HDC00910 250 42 7 8 203.2 HDC00962 HDC00963 500 28 4
3 76.2 HDC00911 HDC00912 500 85 13 8 203.2 HDC00964 700 40 6
3 76.2 HDC00913 HDC00914 600 102 16 8 203.2 HDC00965 1000 57 9
3 76.2 HDC00915 1000 170 26 8 203.2 HDC00966 1350 76 12
88.9 HDC00916 HDC00917 250 35 6 8 203.2 HDC00967 HDC00968 2000 113 18
88.9 HDC00918 350 50 8 9 228.6 HDC00969 350 17 3
88.9 HDC00919 500 71 11 9 228.6 HDC00970 500 25 4
88.9 HDC00920 1000 141 22 9 228.6 HDC22945 1000 53 8
95.3 HDC00921 250 33 5 9 228.6 HDC00971 1200 60 9
95.3 HDC00922 500 65 10 9 228.6 HDC00973 1800 90 14
95.3 HDC00923 1000 131 20 247.7 HDC00974 2000 92 14
4 101.6 HDC00924 250 30 5 10 254 HDC00975 600 27 4
4 101.6 HDC00926 HDC00927 500 61 9 10 254 HDC00976 1000 45 7
4 101.6 HDC00928 750 91 14 10 254 HDC00977 1200 54 8
4 101.6 HDC00929 HDC00930 1000 121 19 10 254 HDC22946 1500 70 11
114.3 HDC00931 350 37 6 10 254 HDC00978 HDC00979 2000 89 14
114.3 HDC00932 HDC00933 875 93 14 10½ 266.7 HDC00980 550 23 4
114.3 HDC00934 1400 149 23 11 279.4 HDC00981 1000 40 6
120.7 HDC00935 750 75 12 11¾ 298.5 HDC00983 2000 75 12
5 127 HDC00936 HDC00937 300 28 4 12 304.8 HDC00984 800 30 5
5 127 HDC00938 500 47 7 12 304.8 HDC00985 1000 37 6
5 127 HDC00939 750 71 11 12 304.8 HDC00986 1200 44 7
5 127 HDC00940 HDC00941 1000 94 15 12 304.8 HDC00987 1500 55 9
5 127 HDC00942 1200 113 18 12 304.8 HDC00988 HDC00989 2000 74 11
146.1 HDC00943 1000 81 13 12 304.8 HDC00990 2500 92 14
6 152.4 HDC00944 HDC00945 500 39 6 12 304.8 HDC00991 4000 148 23
6 152.4 HDC00946 750 58 9 13 330.2 HDC00992 1000 34 5
6 152.4 HDC00947 HDC00948 1000 77 12 14 355.6 HDC00993 800 25 4
6 152.4 HDC00949 1200 93 14 14 355.6 HDC00994 1000 31 5
6 152.4 HDC00950 1500 116 18 14 355.6 HDC00995 1125 35 6
6 152.4 HDC00951 2000 154 24

Sheath Length Model Number Watts Watt Density Sheath Length Model Number Watts Watt Density
inch mm 120V 240V /in2 /cm2 inch mm 120V 240V /in2 /cm2
14 355.6 HDC00996 1250 39 6 18 457.2 HDC01013 1450 35 6
14 355.6 HDC00997 1400 44 7 18 457.2 HDC01014 2000 49 8
14 355.6 HDC00998 2500 79 12 18 457.2 HDC01015 3250 79 12
14 355.6 HDC00999 4500 141 22 18 457.2 HDC01016 5000 121 19
14¾ 374.7 HDC01000 1500 45 7 19 482.6 HDC01017 1000 23 4
15 381 HDC01001 1000 29 5 20 508 HDC01018 1000 22 4
15 381 HDC01002 1500 44 7 20 508 HDC01019 1150 25 4
16 406.4 HDC01003 1000 27 4 20 508 HDC01020 2050 45 7
16 406.4 HDC01004 1175 32 5 20 508 HDC01021 2250 49 8
16 406.4 HDC01005 1500 41 6 20 508 HDC01022 5250 114 18
16 406.4 HDC01006 1800 49 8 24 609.6 HDC01023 1000 18 3
16 406.4 HDC01007 3000 82 13 24 609.6 HDC01024 1375 25 4
16 406.4 HDC01008 4700 129 20 24 609.6 HDC01025 2000 36 6
17 431.8 HDC01009 1000 26 4 24 609.6 HDC01026 2750 50 8
17¾ 450.9 HDC01010 850 21 3 24 609.6 HDC01027 5500 99 15
18 457.2 HDC01011 1000 24 4 36 914.4 HDC01028 2500 30 5
18 457.2 HDC01012 1250 30 5
Model Numbers listed are cartridge heaters terminated with Type N termination 254 mm (10') long leads.
For other terminations and options see Modifications & Options for HDC.
Contact Omega for part numbers and pricing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration