text.skipToContent text.skipToNavigation

NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.

$15.57

Item# SCE-16N12MP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $15.57
5-9 $14.79
10-24 $14.48
25-49 $13.86
50-99 $13.55
100+ $13.23

In stock

Lead Time ( If not in Stock): 2 weeks

NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30. SCE-16N12MP SCE-16N12MP
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Ideal for instruments, electrical controls and components
  • 0.060 and 0.075" Carbon Steel Depending on its Size
  • Spot Weld Construction
  • Standoffs Provided for Mounting Optional Panels
  • Doors Open 180ยบ
  • Black Quarter Turn Latches
  • Latches Are Opened or Closed with a Screwdriver
  • Ground Stud On Door
  • Mounting Holes in Back of Enclosure

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Closure Type
Enclosure Color
Works With


Product Specs

Application
The SCE-NLP Series electrical enclosures are designed to house electrical controls, instruments and components in areas that do not require oil, water and dust tight protection.

Finish
ANSI-61 gray powder coat inside and out over phosphatized surface. Optional panels are powder coated white.

Industry Standards
NEMA Type 1
UL Listed Type 1
CSA Type 1
IEC 60529 IP 30
SCE_LP Series Dimensions Diagram
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
DIN Rails, Standard and Pre-Cut Lengths
$5.65
41 In Stock
DIN Rails, Standard and Pre-Cut Lengths
$6.98
11 In Stock
DIN Rails, Standard and Pre-Cut Lengths
$6.98
8 In Stock
DIN Rails, Standard and Pre-Cut Lengths
$6.77
1 In Stock
Accessories
$19.73
2 In Stock
Accessories
$38.09
0 In Stock
Accessories
$23.71
0 In Stock
Accessories
$47.41
0 In Stock
Accessories
$53.46
0 In Stock
Accessories
$23.71
0 In Stock
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
$23.71
1 In Stock
NEMA Type 1 Electrical Enclosures with Knockouts, sized from 18x16 to 36x24
$31.13
0 In Stock
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
$26.12
1 In Stock
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
$27.35
0 In Stock
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
$24.92
0 In Stock
NEMA Type 1 Electrical Enclosures with Knockouts, sized from 18x16 to 36x24
$33.35
0 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$41.58
5 In Stock
NEMA Type 1 Electrical Enclosures with Knockouts, sized from 18x16 to 36x24
$37.21
0 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$41.58
0 In Stock
NEMA Type 4 Electrical Enclosures in sizes from 4x4 to 16x14
$41.58
3 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$41.58
1 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$41.58
2 In Stock
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments
$41.58
6 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$24.82
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$24.82
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$52.98
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$27.16
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$58.56
0 In Stock
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
$52.98
1 In Stock
Accessories for 10x8 Enclosure
Pre-cut DIN rail for 8" wide enclosure, actual width 6.75"
$5.65
0 In Stock
Accessories for 14x12 Enclosure
Pre-cut DIN rail for 10" wide enclosure, actual width 8.75"
$5.65
5 In Stock
Accessories for 16x14 Enclosure
Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75"
$6.77
21 In Stock
Accessories for 6x6 Enclosure
Pre-cut DIN rail for 6" wide enclosure, actual width 4.75"
$5.65
12 In Stock
Base and Column Accessories
8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max.
$10.50
10 In Stock

en-US
en
Save Configuration