Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 1" NPT Process Water Thermostat

Immersion Heater with Stainless Steel Wetted Construction, 1"NPT

$839.64

Item# ARTMS-750/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $839.64
5-9 $797.66
10-24 $780.87
25-49 $747.28
50-99 $730.49
100+ $713.69

In stock

Lead Time (If not in stock): 6 weeks
Immersion Heater with Stainless Steel Wetted Construction, 1"NPT ARTMS-750/120V ARTMS-750/120V
  • Passivated Stainless Steel Sheath for Weak Corrosive Solutions
  • 0.75 to 3 kW
  • 120, and 240 Vac, 1 phase
  • Integral Thermostat

ARTMS-750/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Maximum Operating Temperature
Minimum Operating Temperature
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material
Features


The OMEGALUX™ ARTMS Series Immersion Heaters feature all passivated stainless steel wetted construction, ideal for process solutions with a pH 5 to pH 9 range.

Please Note: This integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature control should be used with these heaters to assure safe operation.

SPECIFICATIONS
Wattage: 0.75 to 3 kW
Power: 120, 240 Vac, 1 phase
Sheath: 0.315" diameter passivated stainless steel
Screw Plug: 1" NPT stainless steel
Thermostat: bulb and capillary tube
Enclosure: E1 General Purpose, NEMA-1 rated, or E2 moisture resistant/explosion resistant enclosure2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration