Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single or Double Element Radiant Infrared Panel Heater

Single and Double Fixed Element Radiant Process Heaters

$1,643.05

Item# RADD6604/240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,643.05
5-9 $1,560.90
10-24 $1,528.04
25-49 $1,462.31
50-99 $1,429.45
100+ $1,396.59

In stock

Lead Time (If not in stock): 6 weeks
Single and Double Fixed Element Radiant Process Heaters RADD6604/240 RADD6604/240
  • 0.40 to 13.0 kW
  • 120, 208, 240, 480V
  • 1500°F max. Sheath Temperature
  • 3/8' Diameter Incoloy Sheath

RADD6604/240 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Housing Material
Power Density


  • Maximum Operating Temperature 1500°F
FEATURES
Construction (RAD): Complete, ready-to connect assembly as illustrated. Power connections are made at each end unless single-end wiring is specified. To specify 18" leads at one end, add “SE” to model number and $25 to price.

Caution: Hazard of fire. These radiant heaters must not be operated in the presence of flammable vapors, gases, or combustible materials without proper ventilation and/or other safety precautions either in compliance with the National Fire Protection Bulletin 86A entitled “Ovens and Furnaces” or the authority having jurisdiction.

Length-Inches
Over-Heated
Volts RAD
Single element (1.83 kw/ft2)
Wt.
Ibs.
(kg)
RADD
2 element (3.66 kw/ft2)
Wt.
Ibs.
(kg)
Grille*
(Optional)
Model No.
all (A) (B) (cm) kW Model No. kW Model No.
24 3/8 (62)16 1/2 (42)1200.8RAD2083B/1204(2)1.6RADD2164/1207(3)GR-2 $
24 3/8 (62)16 1/2 (42)2080.8RAD2083BV/2084(2)1.6RADD2164V/208-7(3)GR-2
24 3/8 (62)16 1/2 (42)2400.8RAD2083B/2404(2)1.6RADD2164/2407(3)GR-2
30 5/8 (78)22 3/4 (58)1201.1RAD3113B/1205(2)2.2RADD3224/1209(4)GR-3
30 5/8 (78)22 3/4 (58)2081.1RAD3113BV/2085(2)2.2RADD3224V/2089(4)GR-3
30 5/8 (78)22 3/4 (58)2401.1RAD3113B/2405(2)2.2RADD3224/2409(4)GR-3
30 5/8 (78)22 3/4 (58)2751.1RAD3113BV/2755(2)2.2RADD3224V/2759(4)GR-3
46 5/8 (118)38 1/2 (98)2081.8RAD4183B/2088(4)3.6RADD4364V/20811(5)GR-4
46 5/8 (118)38 1/2 (98)2401.8RAD4183B/2408(4)3.6RADD4364/24011(5)GR-4
46 5/8 (118)38 1/2 (98)4801.8RAD4183BV/4808(4)3.6RADD4364/48011(5)GR-4
61 3/8 (156)53 3/8 (136)2082.5RAD5253BV/20810(5)5RADD5504V/20814(6)GR-5
61 3/8 (156)53 3/8 (136)2402.5RAD5253B/24010(5)5RADD5504/24014(6)GR-5
61 3/8 (156)53 3/8 (136)2752.5RAD5253BV/27510(5)5RADD5504V/27514(6)GR-5
61 3/8 (156)53 3/8 (136)4802.5RAD5253B/48010(5)5RADD5504/48014(6)GR-5
73 3/4 (187)65 3/4 (167)2083RAD6303BV/20812(5)6RADD6604V/20816(7)GR-6
73 3/4 (187)65 3/4 (167)2403RAD6303B/24012(5)6RADD6604/24016(7)GR-6
73 3/4 (187)65 3/4 (167)2753RAD6303BV/27512(5)6RADD6604V/27516(7)GR-6
73 3/4 (187)65 3/4 (167)4803RAD6303B/48012(5)6RADD6604/48016(7)GR-6
85 3/4 (218)78 (198)2083.6RAD7363BV/20814(6)7.2RADD7724V/20818(8)(2)GR-4
85 3/4 (218)78 (198)2403.6RAD7363B/24014(6)7.2RADD7724/24018(8)(2)GR-4
85 3/4 (218)78 (198)4803.6RAD7363B/48014(6)7.2RADD7724/48018(8)(2)GR-4
*Snap-in grille sections protect personnel or work from contact with hot elements. Grille sections are optional and are ordered separately.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration