Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $426.92 |
10-24 | $405.57 |
25-49 | $397.04 |
50-99 | $379.96 |
100-199 | $371.42 |
200+ | $362.88 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Dimensions—Inches (cm) | Rust-Resisting Sheath | Chrome Steel Sheath | |||||||||
A | B | D | E | No of Mtg** Hole | Watts | W/In2† | Model No. | Watts | W/In2 † | Model No. | Weight Ib (kg) |
6 1/2 (17) | 5 1/2 (14) | 5 (13) | 1 7/8 (5) | 2 | 400 | 14 | WS-640/* | 500 | 25 | WS-605/* | .75 (0.3) |
8 1/2 (22) | 7 1/2 (19) | 7 (18) | 1 7/8 (5) | 3 | 500 | 16 | WS-850/* | 600 | 19 | WS-806/* | 1.0 (0.4) |
12 (30) | 11 (28) | 10 1/2 (27) | 3 3/8 (9) | 4 | 600 | 12 | WS-1260/* | 800 | 16 | WS-1208/* | 1.40 (0.6) |
15 1/4 (39) | 14 1/4 (36) | 13 3/4 (35) | 2 5/8 (7) | 6 | 750 | 11 | WS-1575/* | 1000 | 14 | WS-1501/* | 1.88 (0.9) |
21 (53) | 20 (51) | 19 1/2 (50) | 2 3/8 (6) | 9 | 850 | 8 | WS-2185/* | 1250 | 12 | WS-2101/* | 2.28 (1) |
25 1/2 (65) | 24 1/2 (62) | 24 (61) | 2 7/8 (7) | 11 | 1000 | 8 | WS-2510/* | 1500 | 12 | WS-2515/* | 2.63 (1.2) |