Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Voltage Data Logger with Display

  • RoHS Icon
  • CE Approved

$414.86

Item# OM-CP-RFVOLT2000A-15V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $414.86
5-9 $394.12
10-24 $385.82
25-49 $369.23
50-99 $360.93
100+ $352.63

In stock

Lead Time (If not in stock): 8 weeks
Wireless Voltage Data Logger with Display OM-CP-RFVOLT2000A-15V OM-CP-RFVOLT2000A-15V
  • Wireless Two-Way Communications
  • 2.5V, 15V, 30V or 160 mV Measurement Ranges
  • 160 mV Model Measures Differential Voltage
  • Digital Display Provides Instant Access to Current Readings and Statistics

OM-CP-RFVOLT2000A-15V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Description

The OM-CP-RFVOLT2000A is a wireless data logger designed to measure and record DC voltage signals. The data logger can connect directly to DC voltage sources which makes it ideal for battery usage studies, solar energy monitoring and other DC voltage monitoring applications. The OM-CP-RFVOLT2000A can also be interfaced with a wide range of voltage output devices, including pressure transducers and other process sensors. The OM-CP-RFVOLT2000A is available in a 2.5V, 15V, 30V or 160 mV measurement range.

The OM-CP-RFVOLT2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. Through the software, the device can be programmed with engineering units, which convert the voltage signals into a different unit of measure such as PSI, % or PPM. The engineering unit is available for display on the LCD screen as well as in the software. The statistics can be reset through the keypad of the device, allowing customers to keep track of statistics over certain time periods. This feature does not erase the data recorded, but only resets the statistics count.

The OM-CP-RFVOLT2000A can be used as a standalone data logger, or used with the OM-CP-RFC1000-EXT wireless transceiver, to transmit data back to a central PC. The OM-CP-RFVOLT2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent over a greater distance.

The OM-CP-RFVOLT2000A-160MV model is a wireless, differential voltage data logger. The device is equipped with a three position terminal block to allow for a positive, negative and ground connection. This allows the measurement of the voltage difference between two signals tied to the same ground.

The OM-CP-RFVOLT2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring different parameters such as temperature, humidity and more (additional wireless data loggers and transceivers may be required). Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Where is the manual for the OM-CP-RFVOLT2000A ? Your manual choices doesn't cover it.

Asked by: Victor
Hi, we do apologize for not having the correct manual on the website, and will fix this. Our Tech Support has emailed you the manual you require. We also have a link for all manuals: https://www.omega.com/en-us/pdf-manuals
Answered by: Jane
Date published: 2019-05-21
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-RFVOLT2000A-15V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
10 In Stock
en-US
en
Save Configuration