The PX140 series measures differential, absolute, and gauge pressures with a voltage output. Their compact size is also ideal for board mounted applications.
The PX831 series is FM and CSA approved. Its compact size and all-welded weatherproof design make it ideal for hazardous locations. Available in ranges from 15 to 5,000 psi.
The PX931 series has a high ±0.15% accuracy, along with a shunt calibrator for quick, convenient calibration checks. Available in many outputs and ranges.
The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.
The PX273 series is ideal for monitoring and controlling differential pump pressure and other applications. Available in ranges from 0-20 to 0-500 psi.
The PX81 series is compact with a high operating temperature range of 325 °F/163 °C, ideal for chemical and industrial applications. Available in ranges from 0-5 to 0-500 psi.
The PX80 series can measure low differential pressures even at high line pressures, up to 5,000 psi with current, voltage, and ratiometric output options.
Pressure Transducers are widely used in a variety of industrial, commercial, and laboratory applications and are an essential tool for measuring and monitoring pressure.
Omega Engineering offers a large selection of pressure transducers – ranging from compact, cost-effective OEM transducers to heavy-duty, high-accuracy transducers. From general purpose stainless-steel transducers to configurable, high accuracy models, to sanitary transducers, Omega Engineering has the right pressure transducer for a variety of needs. Our selection features transducers that are ideal for OEM applications, clean rooms, HVAC systems, food and beverage processing, submersible applications, and hazardous locations. Omega Engineering's pressure transducers are designed to meet the highest standards of quality and accuracy, and are backed by superior customer support.