Call us at 1-888-826-6342
The PX4200 series has titanium wetted parts for media compatibility and SOS construction is durable with excellent stability over a wide temperature range.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
DIN 43650 A
|
-40 to 80 °C (-40 to 176 °F)
|
Titanium Wetted Parts
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
DIN 43650 A
|
-40 to 80 °C (-40 to 176 °F)
|
Titanium Wetted Parts
|
|
0 to 2,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
DIN 43650 A
|
-40 to 80 °C (-40 to 176 °F)
|
Titanium Wetted Parts
|
|
0 to 3,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
DIN 43650 A
|
-40 to 80 °C (-40 to 176 °F)
|
Titanium Wetted Parts
|
|
0 to 6,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
DIN 43650 A
|
-40 to 80 °C (-40 to 176 °F)
|
Titanium Wetted Parts
|
The PX3005-DIFF differential series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic, and tank level applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-70 to 150 psi
|
Differential
|
< 0.1%
|
±0.075%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-1,000 to 1,000 inH2O
|
Differential
|
< 0.1%
|
±0.075%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-25 to 25 inH2O
|
Differential
|
< 0.1%
|
±0.075%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-70 to 400 psi
|
Differential
|
< 0.1%
|
±0.075%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-70 to 1,500 psi
|
Differential
|
< 0.1%
|
±0.075%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
Product Number | Pressure Range | Pressure Type | Accuracy Class | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Accuracy Value |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-17.8 to 60°C (0 to 140°F)
|
±2%
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-17.8 to 60°C (0 to 140°F)
|
±2%
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-17.8 to 60°C (0 to 140°F)
|
±2%
|
|
0 to 3 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-17.8 to 60°C (0 to 140°F)
|
±2%
|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
Current
|
4 to 20 mA
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-17.8 to 60°C (0 to 140°F)
|
±2%
|
The PX831 series is ATEX, UL, FM, and CSA approved for hazardous locations, particularly oil, gas, and alternative energy applications. Available in ranges from 5 to 7,500 psi
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-15 to 100 psi
|
Compound Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable with Conduit
|
-40 to 120 °C (-40 to 248 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable with Conduit
|
-40 to 120 °C (-40 to 248 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable with Conduit
|
-40 to 120 °C (-40 to 248 °F)
|
Not Applicable
|
|
0 to 3,000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable with Conduit
|
-40 to 120 °C (-40 to 248 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable with Conduit
|
-40 to 120 °C (-40 to 248 °F)
|
Not Applicable
|
The PX653 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to ± 50 inH2O.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
-25 to 25 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Voltage
|
1 to 5 Vdc
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-29 to 72 °C (-20 to 160 °F)
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-29 to 72 °C (-20 to 160 °F)
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-29 to 72 °C (-20 to 160 °F)
|
|
0 to 3 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-29 to 72 °C (-20 to 160 °F)
|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
Barbed Fitting
|
Terminal Block
|
-29 to 72 °C (-20 to 160 °F)
|
The PX3005 series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic systems, pumps and tank level applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-15 to 30 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-1 to 1 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-3 to 3 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
0 to 5 psi
|
Absolute
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
|
-5 to 5 psi
|
Compound Gauge
|
0.1% to 0.25%
|
±0.2%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-20 to 70 °C (-4 to 160 °F)
|
Rangable with 5 digit display
|
PX633 series submersible transmitters are watertight, and temperature error compensation for high precision measurements in most underwater applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 15 psi
|
Gauge
|
< 0.1%
|
±0.1%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-10 to 70 °C (14 to 158 °F)
|
Surge Protection
|
|
0 to 3 psi
|
Gauge
|
< 0.1%
|
±0.1%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-10 to 70 °C (14 to 158 °F)
|
Surge Protection
|
|
0 to 5 psi
|
Gauge
|
< 0.1%
|
±0.1%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-10 to 70 °C (14 to 158 °F)
|
Surge Protection
|
|
0 to 30 psi
|
Gauge
|
< 0.1%
|
±0.1%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-10 to 70 °C (14 to 158 °F)
|
Surge Protection
|
|
0 to 100 psi
|
Gauge
|
< 0.1%
|
±0.1%
|
Current
|
4 to 20 mA
|
Submersible
|
Submersible Cable
|
-10 to 70 °C (14 to 158 °F)
|
Surge Protection
|
The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
800 to 1,100 mbar
|
Barometric
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-40 to 60 °C (-40 to 140 °F)
|
|
500 to 1,100 mbar
|
Barometric
|
> 0.25%
|
±0.5%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-40 to 60 °C (-40 to 140 °F)
|
|
600 to 1,100 mbar
|
Barometric
|
> 0.25%
|
±0.4%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-40 to 60 °C (-40 to 140 °F)
|
|
600 to 1,060 mbar
|
Barometric
|
> 0.25%
|
±0.4%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-40 to 60 °C (-40 to 140 °F)
|
|
800 to 1,060 mbar
|
Barometric
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 5 Vdc
|
1/8"
|
Barbed Fitting
|
Terminal Block
|
-40 to 60 °C (-40 to 140 °F)
|
The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 10 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 1 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 2 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
0 to 5 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
|
-1 to 1 psi
|
Differential
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-18 to 80 °C (0 to 176 °F)
|
Not Applicable
|
MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 170 mbar
|
Compound Gauge
|
0.1% to 0.25%
|
±0.20%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Female
|
Mini DIN 43650 C
|
-10 to 93 °C (0 to 200 °F)
|
CE, Max Thermal Shift ±0.5% Z±0.5%S
|
|
880 to 1100 mbar
|
Barometric
|
<0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Conduit
|
-6 to 60 °C (20 to 140 °F)
|
Max Thermal Shift ±0.9% Z±0.6%S
|
|
880 to 1100 mbar
|
Barometric
|
<0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Cable
|
-40 to 100°C (-40 to 220 °F)
|
Max Thermal Shift ±0.8% Z±0.3%S
|
|
26 to 32 inHg
|
Barometric
|
<0.1%
|
±0.05%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Conduit
|
-6 to 60 °C (20 to 140 °F)
|
Max Thermal Shift ±0.8% Z±0.3%S
|
|
26 to 32 inHg
|
Barometric
|
<0.1%
|
±0.05%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
M12
|
-40 to 100°C (-40 to 220 °F)
|
Max Thermal Shift ±0.8% Z±0.3%S
|
The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 10-year MTBF rate to withstand rigorous testing and demanding applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/8"
|
NPT Female
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-54 to 150 °C (-65 to 300 °F)
|
Not Applicable
|
|
0 to 3,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.15%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
NPT Male
|
Cable
|
-54 to 150 °C (-65 to 300 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-54 to 121 °C (-65 to 250 °F)
|
Not Applicable
|
The PX01 series have a high ±0.09% accuracy and rugged, hermetically sealed housing that makes them suitable for harsh industrial and hydraulic environments.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Gauge
|
< 0.1%
|
±0.09%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
< 0.1%
|
±0.09%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
< 0.1%
|
±0.09%
|
Ratiometric mV/V
|
3 mV/V
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-73 to 163 °C (-100 to 325 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Absolute
|
< 0.1%
|
±0.09%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Gauge
|
< 0.1%
|
±0.09%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
MIL-26482-I 10-6P
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
The PX91 series withstand temperatures up to 218°C(425°F) and are available in pressure ranges up to 200,000 psi. Designed for use in high temperature test chambers.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
1 mV/V
|
1/2"
|
High Pressure NPSM
|
Cable
|
-56 to 204 °C (-70 to 400 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/2"
|
High Pressure NPSM
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Sealed Gauge
|
> 0.25%
|
±0.4%
|
Ratiometric mV/V
|
1 mV/V
|
1/2"
|
High Pressure NPSM
|
Cable
|
-56 to 204 °C (-70 to 400 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/2"
|
High Pressure NPSM
|
Conduit
|
-46 to 121 °C (-50 to 250 °F)
|
Lightening Protected Amplifier Box
|
|
0 to 10000 psi
|
Gauge
|
> 0.25%
|
±0.4%
|
Current
|
4 to 20 mA
|
1/2"
|
High Pressure NPSM
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
The PX51 series are heavy duty, all stainless steel pressure transducers for harsh environments and pressure ranges up to 30,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 104 °C (-40 to 220 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 104 °C (-40 to 220 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 104 °C (-40 to 220 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 104 °C (-40 to 220 °F)
|
Not Applicable
|
|
0 to 3,000 psi
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 104 °C (-40 to 220 °F)
|
Not Applicable
|
The PX509-IS series is FM approved, shock and vibration rated, with a ±0.08% accuracy, ideal for hazardous locations. Available in ranges from 10 inH2O to 5,000 psi.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Not Applicable
|
|
0 to 5 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Absolute
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Gauge
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Not Applicable
|
|
0 to 15 psi
|
Vacuum
|
< 0.1%
|
±0.08%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-40 to 75 °C (-40 to 167 °F)
|
Not Applicable
|
The PX165 series measures differential pressure in low and ultra low ranges, down to 0.25 inches of water. Their compact size is also ideal for board mounted applications.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-1 to 1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
0.5 to 4.5 Vdc
|
3/32"
|
Tube
|
Pins
|
-20 to 60 °C (-4 to 140 °F)
|
PCB Mountable
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
0.5 to 4.5 Vdc
|
3/32"
|
Tube
|
Pins
|
-20 to 60 °C (-4 to 140 °F)
|
PCB Mountable
|
|
-2 to 2 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
0.5 to 4.5 Vdc
|
3/32"
|
Tube
|
Pins
|
-20 to 60 °C (-4 to 140 °F)
|
PCB Mountable
|
|
0 to 2 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
0.5 to 4.5 Vdc
|
3/32"
|
Tube
|
Pins
|
-20 to 60 °C (-4 to 140 °F)
|
PCB Mountable
|
|
-5 to 5 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Ratiometric mV/V
|
0.5 to 4.5 Vdc
|
3/32"
|
Tube
|
Pins
|
-20 to 60 °C (-4 to 140 °F)
|
PCB Mountable
|
The PXM309 metric series is versatile, with a selection of outputs and connections to fit most applications. Featuring high stability, low drift, and ±0.25 or ±0.5% accuracy.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
-1 to 1 bar
|
Compound Gauge
|
0.1% to 0.25%
|
±0.25%
|
Voltage
|
0 to 10 Vdc
|
1/4"
|
BSPP Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1 bar
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1 bar
|
Gauge
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 1 bar
|
Vacuum
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
|
0 to 2 bar
|
Absolute
|
0.1% to 0.25%
|
±0.25%
|
Current
|
4 to 20 mA
|
1/4"
|
BSPP Male
|
Cable
|
-40 to 85 °C (-40 to 185 °F)
|
Not Applicable
|
The PX02 series has an accessible shunt resistor for quick, convenient calibration checks along with a hermetically sealed double diaphragm for harsh environments.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
16 to 32 inHg
|
Barometric
|
0.1% to 0.25%
|
±0.19%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 1000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.19%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
26 to 32 inHg
|
Barometric
|
0.1% to 0.25%
|
±0.19%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 2,000 psi
|
Sealed Gauge
|
0.1% to 0.25%
|
±0.19%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
|
0 to 5000 psi
|
Gauge
|
0.1% to 0.25%
|
±0.19%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Male
|
Cable
|
-46 to 121 °C (-50 to 250 °F)
|
Not Applicable
|
The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
Rangable
|
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
Rangable
|
|
0 to 30 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
Rangable
|
|
0 to 0.1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Current
|
4 to 20 mA
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
Rangable
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±1%
|
Voltage
|
Selectable
|
3/16"
|
Barbed Fitting
|
Terminal Block
|
-18 to 80 °C (0 to 176 °F)
|
N/A
|
The PX654 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to +± 100 inH2O.
Product Number | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value(compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|
|
0 to 1 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-29 to 85 °C (-20 to 185 °F)
|
|
0 to 2 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-29 to 85 °C (-20 to 185 °F)
|
|
0 to 3 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-29 to 85 °C (-20 to 185 °F)
|
|
0 to 5 inH2O
|
Differential
|
0.1% to 0.25%
|
±0.15%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-29 to 85 °C (-20 to 185 °F)
|
|
0 to 1 inH2O
|
Differential
|
> 0.25%
|
±0.3%
|
Current
|
4 to 20 mA
|
1/4"
|
NPT Female
|
Conduit
|
-29 to 85 °C (-20 to 185 °F)
|