Added to Your Shopping Cart
The microprocessor-based transmitter is loop-powered and fully isolated for high service reliability. The dual LCD displays two of four measured parameters simultaneously.
Added to Your Shopping Cart
The RHCM-40 Series dew point transmitter is an optical chilled mirror high performance hygrometer designed to continuously measure the moisture content in gases.
Added to Your Shopping Cart
PBLT2 and PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. Both measure the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing. Perfect for wastewater and slurry applications with features to protect the unit from these demanding applications. Large diameter 316 SS diaphragm seal is non-clogging and damage resistant to floating solids.
Added to Your Shopping Cart
Added to Your Shopping Cart
Added to Your Shopping Cart
All CDTX-2850 units are NEMA 4X (IP65) rated and allow connections of up to 1000 ft. The two-wire 4 to 20 mA output has eight 4 to 20 mA ranges for each electrode.
Added to Your Shopping Cart
Added to Your Shopping Cart
DOTX45 Series is a loop-powered transmitter and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surges.
Added to Your Shopping Cart
The IP211/EP211 Series pressure converters supports a wide range of pressure supplies from 3 psi to 120 psi with FM and CSA intrinsically safe options.
Added to Your Shopping Cart
The IP710 series provides precise, stable pressure control for pneumatic applications including valve actuators, air cylinders, pumps, etc. with a high 0.1% accuracy.
Added to Your Shopping Cart
The TXCO-50 carbon monoxide transmitter provides a 4 to 20 mA signal it indicate CO levels from 0 to 50 ppm.
Added to Your Shopping Cart
Added to Your Shopping Cart
Copper wire for hookup, strain gages, or transducers. Available as fine gage, ribbon cable, multiconductor shielded cable, or ribbon lead wire.
Added to Your Shopping Cart
The IP510 series of heavy duty pressure converters comes with FM and CSA approvals for use in hazardous locations with a high accuracy of 0.1%.
Added to Your Shopping Cart
FV101 Series vortex shedding flowmeters are ideal for cooling loop water/coolant solutions and have the option for an integrated temperature transmitter
Added to Your Shopping Cart
The LVU800 Series 2-wire ultrasonic transmitter provides non-contact level measurement up to 32' and is ideally suited for challenging ultrapure, corrosive, or waste liquids.
Added to Your Shopping Cart
The CX5300 series of DIN connectors provide a protective electrical connection for pressure transducer and solenoid valves.
Added to Your Shopping Cart
The LVU2700 ultrasonic level transmitter provides continuous level measurement up to 32.8' with a 4 to 20 mA output and is configured via free software and a USB adaptor.
Added to Your Shopping Cart
G2-Series GP Indicating Flow Meters & Transmitters are available with Rate & Total Indication only(Q9), Indication & Pulse output(P9), or Indication, Pulse & 4-20 mA outputs(42)
Added to Your Shopping Cart
The ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.