Added to Your Shopping Cart
The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.
Added to Your Shopping Cart
The SP-006-Series Pressure Monitoring Smart Probes measure gas, liquid, and vapor pressure for a wide range of applications
Added to Your Shopping Cart
The IN-USBH conditioner adds digital USB output to mV/V pressure or load transducers. Free PC software for use as virtual meter, chart recorder, and datalogger.
Added to Your Shopping Cart
Measures indoor air temperature using a variety of sensing options, available with and without transmitters and in a variety of accuracies.
Added to Your Shopping Cart
The Omega Link SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.
Added to Your Shopping Cart
The HHP886 series are offered in differential pressure ranges with a 5-digit display, data logging and USB capabilities and a protective rubber boot for durability.
Added to Your Shopping Cart
Omega Link Cloud Connected smart environmental sensors monitor Temperature, Humidity, Pressure and Light and offer multiple user configurable alarms with e-mail and SMS alerts
Added to Your Shopping Cart
The GW-002 series LTE Gateways provide robust connectivty to the Omega Link cloud through the AT&T cellular network and seamlessly connects with all Omega Link wireless and wired Smart Sensors and Probes.
Added to Your Shopping Cart
PT100 RTD air temperature probe with M12 connector and NPT connections. Accuracy ranges from Class A to 1/10 DIN and 1/3 DIN per IEC60751. Withstand pressure up to 400 psi.
Added to Your Shopping Cart
The ZW-CM is a simple, compact, wall mounted environmental Sensor which transmits local Temperature, Humidity & Pressure to a ZW-REC wireless receiver.
Added to Your Shopping Cart
The WT4401 wind tunnel is designed to provide a uniform flow rate and the powerful variable speed motor allows for precise air velocity control
Added to Your Shopping Cart
The new HHP400 smart manometer is highly programmable and accurate. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off.
Added to Your Shopping Cart
The HHP360 barometric smart manometer can document up to 240 readings. It also has several features including MIN/MAX capture, adjustable damping rates, and auto shut-off.
Added to Your Shopping Cart
The FMG800 Series is a full-bore, plastic-bodied electromagnetic flow meter designed for flow and usage monitoring applications in 1, 2 and 3 inch pipe.
Added to Your Shopping Cart
The FMA1000 Series Industrial Air Velocity and Temperature Transmitter/indicator measures and displays air velocity as well as air temperature in research and development.
Added to Your Shopping Cart
The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼" to ¾" pipe/tube.
Added to Your Shopping Cart
The HHF1000 Series handheld air velocity/temperature meter measures and displays air velocity and air temperature in research and development labs, HVAC applications.
Added to Your Shopping Cart
iLD-UTP Universal Large Display High Accuracy Temperature and Process Controllers offer either a 2.25" or 4" four-digit programmable color display with full PID Autotune
Added to Your Shopping Cart
The Large Displays can take a variety of signal inputs from transducer or process transmitters with multiple control output options and serial or Ethernet connectivity
Added to Your Shopping Cart
The FP7001A paddlewheel flow and temperature sensor is ideal for accurate monitoring of industrial water flows, hard-to-handle corrosive solutions, and high purity fluids .