Added to Your Shopping Cart
The PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.
Added to Your Shopping Cart
Configurable immersion thermocouple probes with a retractable cable and miniature connector attached. Work great with handheld instruments and/or test equipment that moves.
Added to Your Shopping Cart
Thermocouple sensors with magnetic housings and spring-loaded thermocouple band ideal for easily mounting to and measuring the surface temperature of ferrous metals.
Added to Your Shopping Cart
PIK-4N terminal blocks allows 2 level feed through connections, the PIK-4NK has an internal connecting bridge for common feeds that allow for one-in & three-out connections.
Added to Your Shopping Cart
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Added to Your Shopping Cart
Connects a PC to sensors and controls via analog and digital inputs and outputs via Windows® software. 16SE/8DI voltage input channels. Universal inputs.
Added to Your Shopping Cart
OM-240 is a versatile, high accuracy Smart data acquisition system. It provides 24 configurable differential analog inputs. Ethernet connectivity with embedded web server.
Added to Your Shopping Cart
General use fast response thermocouples mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 175°C.
Added to Your Shopping Cart
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.
Added to Your Shopping Cart
The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.
Added to Your Shopping Cart
The ALTA wireless temperature sensors use different sensors to accurately measure temperatures and are perfect for monitoring ambient temperatures
Added to Your Shopping Cart
The IF-006 series provides secure, robust long-range Wireless connectivity for any Omega Link Smart Probe. Featuring 5 year battery life and a rugged IP65 housing.
Added to Your Shopping Cart
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Added to Your Shopping Cart
A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
Added to Your Shopping Cart
The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.
Added to Your Shopping Cart
Utility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.
Added to Your Shopping Cart
Handheld millivolt and 11 thermocouple type calibrator and thermometer. Easily adjustable dials & rugged case.
Added to Your Shopping Cart
Integral handle thermocouple probes feature an exposed tip for measuring surface temperatures up to 1100°C. Includes retractable cable and connector.
Added to Your Shopping Cart
The Omega Link SP-016 seamlessly integrates thermopile-based heat flux sensors to your sensor network and performs the calculations to provide measurements in W/m2.
Added to Your Shopping Cart
Fast response thermocouples mounted in a polyimide carrier with a self-adhesive backing for easily measuring surface temperatures up to 260°C. Resistant to oil and chemicals.