Added to Your Shopping Cart
Dry block with temperature range from ambient +5°C to 400°C has ±0.6°C display accuracy and 0.15°C stability after 15 minutes.
Added to Your Shopping Cart
Ambient +11 to 260°C temperature range dry block with ±1.5°C accuracy and ±0.15°C stability. 4 different well styles available. Click here to see.
Added to Your Shopping Cart
-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.
Added to Your Shopping Cart
Ambient + 5°C to 450°C temperature range dry block has ±0.4°C high accuracy with well to well radial uniformity to 0.020°C.
Added to Your Shopping Cart
The TCL series of Dry Block and Micro Bath calibrators feature Extremely High Accuracy and Stability with a Certificate of Calibration Included with every unit.
Added to Your Shopping Cart
Hot point dry block with ambient +22°C to 482°C temperature range provides accuracy to 0.9°C. Built-In 5 port well design.
Added to Your Shopping Cart
Hot point dry block has temperature range from ambient +22°C to 482°C with accuracy to ±0.8°C, stability to ±0.2°C and RS-232 output.
Added to Your Shopping Cart
Fluidized baths are small by design and are meant for laboratories and instrument shops. Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C).
Added to Your Shopping Cart
Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.