Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

NTC 10kΩ Thermistor

Thermistor Immersion Probes with a Standard M12 Connector

Available with a variety of straight and tapered mounting threads and a standard (85°C max) M12 connector.

M12 Connector 10,000Ω Thermistor 3-A Sanitary Probes

10,000Ω thermistor probes with M12 connector and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.

Protection Head 10,000Ω Thermistor Probes 3-A Sanitary

10,000Ω thermistor probes with polypropylene protection head and ±0.2°C accuracy. For use in Food & Beverage, Pharmaceuticals, wash down and other hygienic areas.

Thermistor Immersion Probes with High Temp M12 Connections

Available with a variety of straight and tapered mounting threads, two diameters and various lengths and a high temperature (200°C) M12 connector.

Integral Cable 10,000Ω Thermistor Sanitary Probes

Sanitary 10,000Ω at 25°C Thermistor probes with PFA coated integral cable with strain relief. For use in Food & Beverage, Pharmaceuticals and wash down areas.

Precision Thermistor Sensors & Probes

Family of thermistor sensors including wire, immersion probe, air and surface sensing styles. Five resistances and two accuracies available.

Quick Disconnect Thermistor Probes with 2-prong Connectors

Thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.

Searching for your items
en-US
en
Save Configuration