Added to Your Shopping Cart
The Series DM DigiMag® Differential Pressure Transmitter senses the pressure of air and compatible gases and sends a standard 4-20 mA output signal.
Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure. They also have full span accuracy of 0.25%.
Added to Your Shopping Cart
The Series SMV2 Mini Stainless Steel Ball Valve is ideal for small, confined spaces, where larger valves are unsuitable. The 316 SS and PTFE wetted materials are excellent for applications with corrosive media.
Added to Your Shopping Cart
The EDA series are versatile, compact pressure controllers that have two SPDT relays, a large display for easy programming, and four LED indicators for high visibility.
Added to Your Shopping Cart
The 616W series are perfect for outdoor and dusty conditions with their NEMA 4X (IP66) rated enclosure as well as low pressure scenarios. They have full span accuracy of 0.25%.
Added to Your Shopping Cart
Solid and split core current sensing switches. NO output, fixed and ajdustable set points.
Added to Your Shopping Cart
Magnehelic® Differential Pressure Indicating Transmitter
Added to Your Shopping Cart
Magnehelic® Differential Pressure Gages has a bright red LED on right of scale that shows when setpoint is reached. Field adjustable from gage face.
Added to Your Shopping Cart
V42DU FLOTECT FLOW SWITCH BRASS, DPDT, UNIVERSAL STOCK VANE, BSPT CONNECTION
Added to Your Shopping Cart
The Series V6 Flotect® Flow Switch is surprisingly compact, and specifically engineered to monitor liquid, gas, or air flows.
Added to Your Shopping Cart
Added to Your Shopping Cart
Takes accurate measurements in the harshest of environments. The transmitter is offered in explosion-proof and intrinsically-safe versions depending on the applications requirements. The explosion-proof model is offered with 4 to 20 mA outputs for humidity only. The intrinsically-safe version is offered with 4 to 20 mA output for humidity and temperature. Both versions have an optional two line alphanumeric display to show the current humidity and temperature.
Added to Your Shopping Cart
Dwyer® Series 2000 Magnehelic® Gage offers analog frictionless movement to indicate positive, negative, or differential pressure in air or noncorrosive gases within 1% accuracy .
Added to Your Shopping Cart
The Series V10 Flotect Mini-Size Flow Switches is designed to provide inexpensive, reliable monitoring of the presence or absence of flow in a system.
Added to Your Shopping Cart
Panel mounted timer controller board with 4, 6 or 10 channels at 3A per channel. Designed for continuous or on-demand cleaning for receivers and pulse jet systems.
Added to Your Shopping Cart
The Series PFT Insertion Paddlewheel Flowmeters monitor liquid flow rates in pipes from 1-1/2 to 40". The unit outputs a frequency proportional pulsed or 4 to 20 mA output.
Added to Your Shopping Cart
Digital temperature switch, 24 Vac,/Vdc, °F display
Added to Your Shopping Cart
The Mini-Master flowmeters are suitable for both gas and liquid applications with advanced features at a low cost.
Added to Your Shopping Cart
Series MVB Mini Brass Ball Valves are ideal for use in small, confined spaces, where larger valves are of no use.
Added to Your Shopping Cart