Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Ceramic Heater

Curved Faced Ceramic Heaters 1800°F Max and 0.25 kW Max

Curved faced ceramic heater 2.36" x 2.36" max temperature 1800°F, max power 0.25 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

View Specs
Plate Style Ceramic Heaters 1800°F Max and 14.4 kW Max

Plate style ceramic heater with max temperature of 1800°F, max power of 14.4 kW, voltage from 230 to 460 Vac and designed for annealing ovens, furnaces and more.

View Specs
Bulb Shaped Ceramic Heaters 1049°F Max and 0.25 kW Max

Bulb shaped ceramic heater with max temperature of 1049°F, max power of 0.25 kW, 120 Vac voltage and designed for curing adhesives, heating lab samples, and more.

View Specs
Cylinder Shaped Ceramic Heaters 1800°F Max and 4 kW Max

Cylinder shaped ceramic heater with max temperature of 1800°F, max power of 4 kW, voltage from 60 to 240 Vac and designed for pipes, annealing ovens and tube furnaces.

View Specs
Semi-Cylinder Ceramic Heaters 2012°F Max and 9.5 kW Max

Semi-cylinder ceramic heater with max temperature of 2012°F, max power of 9.5 kW, voltage 120 to 240 Vac and designed for pipe heating, furnaces and process air heating.

View Specs
Curved Faced Ceramic Heaters 1420°F Max and 0.5 kW Max

Curved faced ceramic heater 2.36" x 4.80" max temperature of 1420°F, max power 0.5 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

View Specs
Curved Faced Ceramic Heaters 1418°F Max and 1.8 kW Max

Curved faced ceramic heater 3.72" x 11.61" max temperature 1418°F, max power 1.8 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

View Specs
Curved Faced Ceramic Heaters 1420°F Max and 1 kW Max

Curved faced ceramic heater 2.36" x 9.65" max temperature of 1420°F, max power 1 kW, optional J or K thermocouple, color changing options and voltage 120 to 480 Vac.

View Specs
Semi-Cylinder Ceramic Heaters 2192°F Max and 9.5 kW Max

Semi-cylinder ceramic heater with max temperature of 2192°F, max power of 9.5 kW, voltage 120 to 240 Vac and designed for pipe heating, furnaces and process air heating.

View Specs
Curved Faced Ceramic Heaters 1360°F Max and 0.6 kW Max

Curved faced ceramic heater 2.36" x 6.42" max temperature of 1360°F, max power 0.6 kW, optional J or K thermocouple, color changing option and voltage 120 to 480 Vac.

View Specs
Black Quartz Ceramic Cloth Radiant Infrared Panel Heater

Black quartz ceramic cloth faced radiant infrared panel heater with temperatures up to 1600°F, aluminized steel housing and used for paint drying, silk screening and more.

View Specs

Searching for your items
en-US
en
Save Configuration